blob: 55cd546e1d309dafbaad04b81adf8a3da85298aa (
plain) (
tree)
|
|
# BoardConfigEmuCommon.mk
#
# Common compile-time definitions for emulator
#
HAVE_HTC_AUDIO_DRIVER := true
BOARD_USES_GENERIC_AUDIO := true
TARGET_BOOTLOADER_BOARD_NAME := goldfish_$(TARGET_ARCH)
# no hardware camera
USE_CAMERA_STUB := true
NUM_FRAMEBUFFER_SURFACE_BUFFERS := 3
# Build OpenGLES emulation guest and host libraries
BUILD_EMULATOR_OPENGL := true
BUILD_QEMU_IMAGES := true
# Build and enable the OpenGL ES View renderer. When running on the emulator,
# the GLES renderer disables itself if host GL acceleration isn't available.
USE_OPENGL_RENDERER := true
# ~100 MB vendor image. Please adjust system image / vendor image sizes
# when finalizing them. The partition size needs to be a multiple of image
# block size: 4096.
BOARD_VENDORIMAGE_PARTITION_SIZE := 100003840
BOARD_VENDORIMAGE_FILE_SYSTEM_TYPE := ext4
BOARD_FLASH_BLOCK_SIZE := 512
DEVICE_MATRIX_FILE := device/generic/goldfish/compatibility_matrix.xml
BOARD_SEPOLICY_DIRS += device/generic/goldfish/sepolicy/common
BOARD_PROPERTY_OVERRIDES_SPLIT_ENABLED := true
|