diff options
author | android-build-team Robot | 2018-01-18 13:08:50 -0600 |
---|---|---|
committer | android-build-team Robot | 2018-01-18 13:09:32 -0600 |
commit | 04ecc0ca2c4b42adf287af3d49540e01eece39dd (patch) | |
tree | f285f0b3632608c09894e599a789dcff34d058b3 | |
parent | 4fe054ff3a4f99fe294f055bea56dfc815f2fbc8 (diff) | |
parent | 9de91d94e8224314f856d0d3c884142ef5d71f44 (diff) | |
download | platform-build-04ecc0ca2c4b42adf287af3d49540e01eece39dd.tar.gz platform-build-04ecc0ca2c4b42adf287af3d49540e01eece39dd.tar.xz platform-build-04ecc0ca2c4b42adf287af3d49540e01eece39dd.zip |
Make change and version bump to OPM1.171019.020
Change-Id: I536342bbbf0715464f8196f61601a7b4245b155d
-rw-r--r-- | core/build_id.mk | 2 | ||||
-rw-r--r-- | core/version_defaults.mk | 2 | ||||
-rwxr-xr-x | tools/releasetools/ota_from_target_files.py | 5 |
3 files changed, 7 insertions, 2 deletions
diff --git a/core/build_id.mk b/core/build_id.mk index ed089653a..0006d909e 100644 --- a/core/build_id.mk +++ b/core/build_id.mk | |||
@@ -18,4 +18,4 @@ | |||
18 | # (like "CRB01"). It must be a single word, and is | 18 | # (like "CRB01"). It must be a single word, and is |
19 | # capitalized by convention. | 19 | # capitalized by convention. |
20 | 20 | ||
21 | export BUILD_ID=OPM1.171019.019 | 21 | export BUILD_ID=OPM1.171019.020 |
diff --git a/core/version_defaults.mk b/core/version_defaults.mk index 7ebda5594..f03d9ba34 100644 --- a/core/version_defaults.mk +++ b/core/version_defaults.mk | |||
@@ -181,7 +181,7 @@ ifndef PLATFORM_SECURITY_PATCH | |||
181 | # It must be of the form "YYYY-MM-DD" on production devices. | 181 | # It must be of the form "YYYY-MM-DD" on production devices. |
182 | # It must match one of the Android Security Patch Level strings of the Public Security Bulletins. | 182 | # It must match one of the Android Security Patch Level strings of the Public Security Bulletins. |
183 | # If there is no $PLATFORM_SECURITY_PATCH set, keep it empty. | 183 | # If there is no $PLATFORM_SECURITY_PATCH set, keep it empty. |
184 | PLATFORM_SECURITY_PATCH := 2018-02-05 | 184 | PLATFORM_SECURITY_PATCH := 2018-03-05 |
185 | endif | 185 | endif |
186 | 186 | ||
187 | ifndef PLATFORM_BASE_OS | 187 | ifndef PLATFORM_BASE_OS |
diff --git a/tools/releasetools/ota_from_target_files.py b/tools/releasetools/ota_from_target_files.py index 1b0f68b73..3baacdc9d 100755 --- a/tools/releasetools/ota_from_target_files.py +++ b/tools/releasetools/ota_from_target_files.py | |||
@@ -1077,6 +1077,11 @@ def WriteABOTAPackageWithBrilloScript(target_file, output_file, | |||
1077 | "--target_image", target_file] | 1077 | "--target_image", target_file] |
1078 | if source_file is not None: | 1078 | if source_file is not None: |
1079 | cmd.extend(["--source_image", source_file]) | 1079 | cmd.extend(["--source_image", source_file]) |
1080 | if OPTIONS.downgrade: | ||
1081 | max_timestamp = GetBuildProp("ro.build.date.utc", OPTIONS.source_info_dict) | ||
1082 | else: | ||
1083 | max_timestamp = metadata["post-timestamp"] | ||
1084 | cmd.extend(["--max_timestamp", max_timestamp]) | ||
1080 | p1 = common.Run(cmd, stdout=log_file, stderr=subprocess.STDOUT) | 1085 | p1 = common.Run(cmd, stdout=log_file, stderr=subprocess.STDOUT) |
1081 | p1.communicate() | 1086 | p1.communicate() |
1082 | assert p1.returncode == 0, "brillo_update_payload generate failed" | 1087 | assert p1.returncode == 0, "brillo_update_payload generate failed" |