diff options
author | Adam Seaton | 2018-06-01 17:57:49 -0500 |
---|---|---|
committer | Adam Seaton | 2018-06-01 18:03:44 -0500 |
commit | 9b8b5854e80c6678e12a529018d3e0c9879c37a1 (patch) | |
tree | 2ced992a260980c718c074f00ee946b639399b9e | |
parent | fcf60d8f8a86f2b6485ea53001c5f253fa0b859e (diff) | |
download | platform-build-9b8b5854e80c6678e12a529018d3e0c9879c37a1.tar.gz platform-build-9b8b5854e80c6678e12a529018d3e0c9879c37a1.tar.xz platform-build-9b8b5854e80c6678e12a529018d3e0c9879c37a1.zip |
DO NOT MERGE Update Platform Security String to 2018-07-05 for pi-dev
bug: 79883349
-rw-r--r-- | core/version_defaults.mk | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/core/version_defaults.mk b/core/version_defaults.mk index 43f3f024e..6c5eac22f 100644 --- a/core/version_defaults.mk +++ b/core/version_defaults.mk | |||
@@ -231,7 +231,7 @@ ifndef PLATFORM_SECURITY_PATCH | |||
231 | # It must be of the form "YYYY-MM-DD" on production devices. | 231 | # It must be of the form "YYYY-MM-DD" on production devices. |
232 | # It must match one of the Android Security Patch Level strings of the Public Security Bulletins. | 232 | # It must match one of the Android Security Patch Level strings of the Public Security Bulletins. |
233 | # If there is no $PLATFORM_SECURITY_PATCH set, keep it empty. | 233 | # If there is no $PLATFORM_SECURITY_PATCH set, keep it empty. |
234 | PLATFORM_SECURITY_PATCH := 2018-06-05 | 234 | PLATFORM_SECURITY_PATCH := 2018-07-05 |
235 | endif | 235 | endif |
236 | 236 | ||
237 | ifndef PLATFORM_SECURITY_PATCH_TIMESTAMP | 237 | ifndef PLATFORM_SECURITY_PATCH_TIMESTAMP |