diff options
author | Jiyong Park | 2019-01-04 21:57:54 -0600 |
---|---|---|
committer | Jiyong Park | 2019-01-09 06:08:10 -0600 |
commit | 185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570 (patch) | |
tree | 0b8bf2eda537c43c13d62d6e4c5f984a202fb2c7 | |
parent | fe9f373e109ed3bf19860262eeedb035b21cff23 (diff) | |
download | platform-build-185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570.tar.gz platform-build-185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570.tar.xz platform-build-185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570.zip |
Add PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES
It is a list of <module_name>:<manifest_name> pairs. When the module
name of an APK or an APEX matches with <module_name>, then its app
manifest name is overridden to <manifest_name>.
<module_name> and <manifest_name> can be patterns as in
com.android.%:com.mycompany.android.%.release
Test: m with PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES for
1) an APK in Android.mk
2) an APK in ANdroid.bp
3) an APEX
and check that manifest names are modified as specified
Change-Id: Ic09e059ea7b7ea99a50a1cf423a25aa587ef4466
-rw-r--r-- | core/package_internal.mk | 17 | ||||
-rw-r--r-- | core/product.mk | 1 | ||||
-rw-r--r-- | core/product_config.mk | 12 | ||||
-rw-r--r-- | core/soong_config.mk | 2 |
4 files changed, 32 insertions, 0 deletions
diff --git a/core/package_internal.mk b/core/package_internal.mk index 698784263..75cc547be 100644 --- a/core/package_internal.mk +++ b/core/package_internal.mk | |||
@@ -87,6 +87,23 @@ else | |||
87 | LOCAL_RESOURCE_DIR := $(foreach d,$(LOCAL_RESOURCE_DIR),$(call clean-path,$(d))) | 87 | LOCAL_RESOURCE_DIR := $(foreach d,$(LOCAL_RESOURCE_DIR),$(call clean-path,$(d))) |
88 | endif | 88 | endif |
89 | 89 | ||
90 | # If LOCAL_MODULE matches a rule in PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES, | ||
91 | # override the manfest package name by the (first) rule matched | ||
92 | override_manifest_name := $(strip $(word 1,\ | ||
93 | $(foreach rule,$(PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES),\ | ||
94 | $(eval _pkg_name_pat := $(call word-colon,1,$(rule)))\ | ||
95 | $(eval _manifest_name_pat := $(call word-colon,2,$(rule)))\ | ||
96 | $(if $(filter $(_pkg_name_pat),$(LOCAL_MODULE)),\ | ||
97 | $(patsubst $(_pkg_name_pat),$(_manifest_name_pat),$(LOCAL_MODULE))\ | ||
98 | )\ | ||
99 | )\ | ||
100 | )) | ||
101 | |||
102 | ifneq (,$(override_manifest_name)) | ||
103 | # Note: this can override LOCAL_MANFEST_PACKAGE_NAME value set in Android.mk | ||
104 | LOCAL_MANIFEST_PACKAGE_NAME := $(override_manifest_name) | ||
105 | endif | ||
106 | |||
90 | include $(BUILD_SYSTEM)/force_aapt2.mk | 107 | include $(BUILD_SYSTEM)/force_aapt2.mk |
91 | 108 | ||
92 | # Process Support Library dependencies. | 109 | # Process Support Library dependencies. |
diff --git a/core/product.mk b/core/product.mk index 8497b2830..1420b46e1 100644 --- a/core/product.mk +++ b/core/product.mk | |||
@@ -213,6 +213,7 @@ _product_var_list := \ | |||
213 | PRODUCT_RETROFIT_DYNAMIC_PARTITIONS \ | 213 | PRODUCT_RETROFIT_DYNAMIC_PARTITIONS \ |
214 | PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS \ | 214 | PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS \ |
215 | PRODUCT_XOM_EXCLUDE_PATHS \ | 215 | PRODUCT_XOM_EXCLUDE_PATHS \ |
216 | PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES \ | ||
216 | 217 | ||
217 | define dump-product | 218 | define dump-product |
218 | $(info ==== $(1) ====)\ | 219 | $(info ==== $(1) ====)\ |
diff --git a/core/product_config.mk b/core/product_config.mk index f0f7da14e..47b4c7aa0 100644 --- a/core/product_config.mk +++ b/core/product_config.mk | |||
@@ -346,6 +346,11 @@ PRODUCT_SHIPPING_API_LEVEL := $(strip $(PRODUCTS.$(INTERNAL_PRODUCT).PRODUCT_SHI | |||
346 | # used for adding properties to default.prop | 346 | # used for adding properties to default.prop |
347 | PRODUCT_DEFAULT_PROPERTY_OVERRIDES := \ | 347 | PRODUCT_DEFAULT_PROPERTY_OVERRIDES := \ |
348 | $(strip $(PRODUCTS.$(INTERNAL_PRODUCT).PRODUCT_DEFAULT_PROPERTY_OVERRIDES)) | 348 | $(strip $(PRODUCTS.$(INTERNAL_PRODUCT).PRODUCT_DEFAULT_PROPERTY_OVERRIDES)) |
349 | |||
350 | $(foreach rule,$(PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES),\ | ||
351 | $(if $(filter 2,$(words $(subst :,$(space),$(rule)))),,\ | ||
352 | $(error Rule "$(rule)" in PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDE is not <module_name>:<manifest_name>))) | ||
353 | |||
349 | .KATI_READONLY := PRODUCT_DEFAULT_PROPERTY_OVERRIDES | 354 | .KATI_READONLY := PRODUCT_DEFAULT_PROPERTY_OVERRIDES |
350 | 355 | ||
351 | # A list of property assignments, like "key = value", with zero or more | 356 | # A list of property assignments, like "key = value", with zero or more |
@@ -549,3 +554,10 @@ PRODUCT_FORCE_PRODUCT_MODULES_TO_SYSTEM_PARTITION := \ | |||
549 | # set this variable to prevent OTA failures. | 554 | # set this variable to prevent OTA failures. |
550 | PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS := \ | 555 | PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS := \ |
551 | $(strip $(PRODUCTS.$(INTERNAL_PRODUCT).PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS)) | 556 | $(strip $(PRODUCTS.$(INTERNAL_PRODUCT).PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS)) |
557 | |||
558 | # List of <module_name>:<manifest_name> pairs to override the manifest package name | ||
559 | # of a module <module_name> to <manifest_name>. Patterns can be used as in | ||
560 | # com.android.%:com.acme.android.%.release | ||
561 | PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES := \ | ||
562 | $(strip $(PRODUCTS.$(INTERNAL_PRODUCT).PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES)) | ||
563 | .KATI_READONLY := PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES | ||
diff --git a/core/soong_config.mk b/core/soong_config.mk index 85be1e7a8..31c77d4b8 100644 --- a/core/soong_config.mk +++ b/core/soong_config.mk | |||
@@ -144,6 +144,8 @@ $(call add_json_bool, FlattenApex, $(filter true,$(TARGET_ | |||
144 | 144 | ||
145 | $(call add_json_str, DexpreoptGlobalConfig, $(DEX_PREOPT_CONFIG)) | 145 | $(call add_json_str, DexpreoptGlobalConfig, $(DEX_PREOPT_CONFIG)) |
146 | 146 | ||
147 | $(call add_json_list, ManifestPackageNameOverrides, $(PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES)) | ||
148 | |||
147 | $(call add_json_map, VendorVars) | 149 | $(call add_json_map, VendorVars) |
148 | $(foreach namespace,$(SOONG_CONFIG_NAMESPACES),\ | 150 | $(foreach namespace,$(SOONG_CONFIG_NAMESPACES),\ |
149 | $(call add_json_map, $(namespace))\ | 151 | $(call add_json_map, $(namespace))\ |