diff options
author | Treehugger Robot | 2019-01-10 15:29:47 -0600 |
---|---|---|
committer | Gerrit Code Review | 2019-01-10 15:29:47 -0600 |
commit | 1b8939b94657e5f70ef70030e7c68913d35f10cb (patch) | |
tree | cd59a35c8177bf567fcfc6ba4b2a54ba15d38207 | |
parent | 6621a2fa8b590ccbd1fb31670af31d2a44bca23f (diff) | |
parent | 63e48db6d19a676edb56b32d9afc10de363d6122 (diff) | |
download | platform-build-1b8939b94657e5f70ef70030e7c68913d35f10cb.tar.gz platform-build-1b8939b94657e5f70ef70030e7c68913d35f10cb.tar.xz platform-build-1b8939b94657e5f70ef70030e7c68913d35f10cb.zip |
Merge "Add BUILD_USERNAME and BUILD_HOSTNAME"
-rw-r--r-- | core/Makefile | 4 | ||||
-rw-r--r-- | core/main.mk | 2 | ||||
-rw-r--r-- | core/version_defaults.mk | 2 | ||||
-rwxr-xr-x | tools/buildinfo.sh | 4 |
4 files changed, 7 insertions, 5 deletions
diff --git a/core/Makefile b/core/Makefile index f6a246bcb..c63e2137e 100644 --- a/core/Makefile +++ b/core/Makefile | |||
@@ -317,7 +317,7 @@ $(intermediate_system_build_prop): PRIVATE_BUILD_DESC := $(build_desc) | |||
317 | # The string used to uniquely identify the combined build and product; used by the OTA server. | 317 | # The string used to uniquely identify the combined build and product; used by the OTA server. |
318 | ifeq (,$(strip $(BUILD_FINGERPRINT))) | 318 | ifeq (,$(strip $(BUILD_FINGERPRINT))) |
319 | ifeq ($(strip $(HAS_BUILD_NUMBER)),false) | 319 | ifeq ($(strip $(HAS_BUILD_NUMBER)),false) |
320 | BF_BUILD_NUMBER := $(USER)$$($(DATE_FROM_FILE) +%m%d%H%M) | 320 | BF_BUILD_NUMBER := $(BUILD_USERNAME)$$($(DATE_FROM_FILE) +%m%d%H%M) |
321 | else | 321 | else |
322 | BF_BUILD_NUMBER := $(file <$(BUILD_NUMBER_FILE)) | 322 | BF_BUILD_NUMBER := $(file <$(BUILD_NUMBER_FILE)) |
323 | endif | 323 | endif |
@@ -420,6 +420,8 @@ endif | |||
420 | BUILD_ID="$(BUILD_ID)" \ | 420 | BUILD_ID="$(BUILD_ID)" \ |
421 | BUILD_DISPLAY_ID="$(BUILD_DISPLAY_ID)" \ | 421 | BUILD_DISPLAY_ID="$(BUILD_DISPLAY_ID)" \ |
422 | DATE="$(DATE_FROM_FILE)" \ | 422 | DATE="$(DATE_FROM_FILE)" \ |
423 | BUILD_USERNAME="$(BUILD_USERNAME)" \ | ||
424 | BUILD_HOSTNAME="$(BUILD_HOSTNAME)" \ | ||
423 | BUILD_NUMBER="$(BUILD_NUMBER_FROM_FILE)" \ | 425 | BUILD_NUMBER="$(BUILD_NUMBER_FROM_FILE)" \ |
424 | BOARD_BUILD_SYSTEM_ROOT_IMAGE="$(BOARD_BUILD_SYSTEM_ROOT_IMAGE)" \ | 426 | BOARD_BUILD_SYSTEM_ROOT_IMAGE="$(BOARD_BUILD_SYSTEM_ROOT_IMAGE)" \ |
425 | AB_OTA_UPDATER="$(AB_OTA_UPDATER)" \ | 427 | AB_OTA_UPDATER="$(AB_OTA_UPDATER)" \ |
diff --git a/core/main.mk b/core/main.mk index 9fd1c35c5..4f81c2163 100644 --- a/core/main.mk +++ b/core/main.mk | |||
@@ -80,7 +80,7 @@ endif | |||
80 | ifeq ($(strip $(HAS_BUILD_NUMBER)),false) | 80 | ifeq ($(strip $(HAS_BUILD_NUMBER)),false) |
81 | # BUILD_NUMBER has a timestamp in it, which means that | 81 | # BUILD_NUMBER has a timestamp in it, which means that |
82 | # it will change every time. Pick a stable value. | 82 | # it will change every time. Pick a stable value. |
83 | FILE_NAME_TAG := eng.$(USER) | 83 | FILE_NAME_TAG := eng.$(BUILD_USERNAME) |
84 | else | 84 | else |
85 | FILE_NAME_TAG := $(file <$(BUILD_NUMBER_FILE)) | 85 | FILE_NAME_TAG := $(file <$(BUILD_NUMBER_FILE)) |
86 | endif | 86 | endif |
diff --git a/core/version_defaults.mk b/core/version_defaults.mk index 0fd40db12..c4f9a5229 100644 --- a/core/version_defaults.mk +++ b/core/version_defaults.mk | |||
@@ -314,7 +314,7 @@ ifndef BUILD_NUMBER | |||
314 | # If no BUILD_NUMBER is set, create a useful "I am an engineering build | 314 | # If no BUILD_NUMBER is set, create a useful "I am an engineering build |
315 | # from this date/time" value. Make it start with a non-digit so that | 315 | # from this date/time" value. Make it start with a non-digit so that |
316 | # anyone trying to parse it as an integer will probably get "0". | 316 | # anyone trying to parse it as an integer will probably get "0". |
317 | BUILD_NUMBER := eng.$(shell echo $${USER:0:6}).$(shell $(DATE) +%Y%m%d.%H%M%S) | 317 | BUILD_NUMBER := eng.$(shell echo $${BUILD_USERNAME:0:6}).$(shell $(DATE) +%Y%m%d.%H%M%S) |
318 | HAS_BUILD_NUMBER := false | 318 | HAS_BUILD_NUMBER := false |
319 | endif | 319 | endif |
320 | .KATI_READONLY := BUILD_NUMBER HAS_BUILD_NUMBER | 320 | .KATI_READONLY := BUILD_NUMBER HAS_BUILD_NUMBER |
diff --git a/tools/buildinfo.sh b/tools/buildinfo.sh index b76c08954..7286f95b3 100755 --- a/tools/buildinfo.sh +++ b/tools/buildinfo.sh | |||
@@ -18,8 +18,8 @@ echo "ro.build.version.min_supported_target_sdk=$PLATFORM_MIN_SUPPORTED_TARGET_S | |||
18 | echo "ro.build.date=`$DATE`" | 18 | echo "ro.build.date=`$DATE`" |
19 | echo "ro.build.date.utc=`$DATE +%s`" | 19 | echo "ro.build.date.utc=`$DATE +%s`" |
20 | echo "ro.build.type=$TARGET_BUILD_TYPE" | 20 | echo "ro.build.type=$TARGET_BUILD_TYPE" |
21 | echo "ro.build.user=$USER" | 21 | echo "ro.build.user=$BUILD_USERNAME" |
22 | echo "ro.build.host=`hostname`" | 22 | echo "ro.build.host=$BUILD_HOSTNAME" |
23 | echo "ro.build.tags=$BUILD_VERSION_TAGS" | 23 | echo "ro.build.tags=$BUILD_VERSION_TAGS" |
24 | echo "ro.build.flavor=$TARGET_BUILD_FLAVOR" | 24 | echo "ro.build.flavor=$TARGET_BUILD_FLAVOR" |
25 | if [ -n "$BOARD_BUILD_SYSTEM_ROOT_IMAGE" ] ; then | 25 | if [ -n "$BOARD_BUILD_SYSTEM_ROOT_IMAGE" ] ; then |