aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMichael Butler2019-01-11 14:37:55 -0600
committerGerrit Code Review2019-01-11 14:37:55 -0600
commitd15c8c1da4a14f9ac4137e204e6b5887c266e754 (patch)
tree234df2b5bf9f9d58744c936a5b612a9098b1015e
parent2e77d4ee2c0f8f8a7fa815823b6563bbe37670db (diff)
parent4cf7cde9aa8aab116381737d5055cd5faeb24bff (diff)
downloadplatform-build-d15c8c1da4a14f9ac4137e204e6b5887c266e754.tar.gz
platform-build-d15c8c1da4a14f9ac4137e204e6b5887c266e754.tar.xz
platform-build-d15c8c1da4a14f9ac4137e204e6b5887c266e754.zip
Merge "Revert "Add $(PRODUCT_OUT)/apex to the artifact path whitelist""
-rw-r--r--core/main.mk6
1 files changed, 0 insertions, 6 deletions
diff --git a/core/main.mk b/core/main.mk
index 0a99e7c84..282821cdb 100644
--- a/core/main.mk
+++ b/core/main.mk
@@ -1089,12 +1089,6 @@ ifdef FULL_BUILD
1089 static_whitelist_patterns := $(TARGET_OUT_FAKE)/% $(HOST_OUT)/% 1089 static_whitelist_patterns := $(TARGET_OUT_FAKE)/% $(HOST_OUT)/%
1090 # RROs become REQUIRED by the source module, but are always placed on the vendor partition. 1090 # RROs become REQUIRED by the source module, but are always placed on the vendor partition.
1091 static_whitelist_patterns += %__auto_generated_rro.apk 1091 static_whitelist_patterns += %__auto_generated_rro.apk
1092 # $(PRODUCT_OUT)/apex is where shared libraries in APEXes get installed.
1093 # The path can be considered as a fake path, as the shared libraries
1094 # are installed there just to have symbols files for them under
1095 # $(PRODUCT_OUT)/symbols/apex for debugging purpose. The /apex directory
1096 # is never compiled into a filesystem image.
1097 static_whitelist_patterns += $(PRODUCT_OUT)/apex/%
1098 ifeq (true,$(BOARD_USES_SYSTEM_OTHER_ODEX)) 1092 ifeq (true,$(BOARD_USES_SYSTEM_OTHER_ODEX))
1099 # Allow system_other odex space optimization. 1093 # Allow system_other odex space optimization.
1100 static_whitelist_patterns += \ 1094 static_whitelist_patterns += \