diff options
author | Ying Wang | 2014-07-17 23:24:42 -0500 |
---|---|---|
committer | Ying Wang | 2014-07-18 18:26:24 -0500 |
commit | af9757e84940a3d3f4a4b88d2f1ed259d4f43c02 (patch) | |
tree | cf56b0c807de53b97b4f718dd838ed96516a121f /CleanSpec.mk | |
parent | 1756474d873130d3340310782bc397733c80a8b6 (diff) | |
download | platform-build-af9757e84940a3d3f4a4b88d2f1ed259d4f43c02.tar.gz platform-build-af9757e84940a3d3f4a4b88d2f1ed259d4f43c02.tar.xz platform-build-af9757e84940a3d3f4a4b88d2f1ed259d4f43c02.zip |
New installation path for apks and their JNIs.
Apk's path is changed to <parent_dir>/MyApp/MyApp.apk;
JNI path is changed to <parent_dir>/MyApp/lib/<arch_name>/libfoo.so.
Symlinks of JNIs are changed accordingly.
Bug: 16319961
Change-Id: Ib3b2309c95fa9aea27837fcc29e28d990b04747b
Diffstat (limited to 'CleanSpec.mk')
-rw-r--r-- | CleanSpec.mk | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/CleanSpec.mk b/CleanSpec.mk index 7175b0e74..4e90c904a 100644 --- a/CleanSpec.mk +++ b/CleanSpec.mk | |||
@@ -281,6 +281,8 @@ $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/default.prop) | |||
281 | # dalvik.vm.image-dex2oat-Xms, and dalvik.vm.image-dex2oat-Xmx | 281 | # dalvik.vm.image-dex2oat-Xms, and dalvik.vm.image-dex2oat-Xmx |
282 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/default.prop) | 282 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/root/default.prop) |
283 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/default.prop) | 283 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/recovery/root/default.prop) |
284 | |||
285 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system) | ||
284 | # ************************************************ | 286 | # ************************************************ |
285 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST | 287 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST |
286 | # ************************************************ | 288 | # ************************************************ |