diff options
author | Colin Cross | 2017-10-27 18:10:18 -0500 |
---|---|---|
committer | Colin Cross | 2017-10-27 18:25:55 -0500 |
commit | d5cce4c3602524e10d3b0558b8f92c4096596344 (patch) | |
tree | 20ee7ca63ca3f87fd07310c70999d529e47279de /CleanSpec.mk | |
parent | 0bbd8d9e376ff84e417982796b756f032683d2bd (diff) | |
download | platform-build-d5cce4c3602524e10d3b0558b8f92c4096596344.tar.gz platform-build-d5cce4c3602524e10d3b0558b8f92c4096596344.tar.xz platform-build-d5cce4c3602524e10d3b0558b8f92c4096596344.zip |
Remove PRODUCT_AAPT2_CFLAGS and PRODUCT_AAPT_FLAGS
PRODUCT_AAPT2_CFLAGS and PRODUCT_AAPT_FLAGS are only used to pass
--pseudo-localize. The flag doesn't need to be conditional on the
product, because the pseudo locale will be stripped out later if it
is not wanted. Having it conditional on the product causes the
AAPT2-compiled resources to vary between products, which causes
unnecessary rebuilds when swithcing products.
Remove the variables, always add --pseudo-localize, and move
the AAPT2 compiled output to the common intermediates.
Test: m checkbuild
Change-Id: Iacc914114616b5bd19d9a1011802f4f9bca9bc19
Diffstat (limited to 'CleanSpec.mk')
-rw-r--r-- | CleanSpec.mk | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/CleanSpec.mk b/CleanSpec.mk index 23eba4f25..3ba1f45e9 100644 --- a/CleanSpec.mk +++ b/CleanSpec.mk | |||
@@ -442,6 +442,8 @@ $(call add-clean-step, rm -f $(OUT_DIR)/target/common/obj/*/*_intermediates/java | |||
442 | $(call add-clean-step, rm -rf $(OUT_DIR)/host/common/obj/*/*_intermediates/src) | 442 | $(call add-clean-step, rm -rf $(OUT_DIR)/host/common/obj/*/*_intermediates/src) |
443 | $(call add-clean-step, rm -f $(OUT_DIR)/host/common/obj/*/*_intermediates/java-source-list) | 443 | $(call add-clean-step, rm -f $(OUT_DIR)/host/common/obj/*/*_intermediates/java-source-list) |
444 | 444 | ||
445 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/APPS/*/flat-res) | ||
446 | |||
445 | # ************************************************ | 447 | # ************************************************ |
446 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST | 448 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST |
447 | # ************************************************ | 449 | # ************************************************ |