diff options
author | Jean-Baptiste Queru | 2010-09-07 13:18:09 -0500 |
---|---|---|
committer | Jean-Baptiste Queru | 2010-09-07 13:18:09 -0500 |
commit | dff3c59702392c2ed37b26b115c5cd0ed0498903 (patch) | |
tree | dc22352132c8223cb4a1edb9bcc5bbfce05c132c /CleanSpec.mk | |
parent | 0545c9160d0d3dde4675184609cc7656de5558b0 (diff) | |
download | platform-build-dff3c59702392c2ed37b26b115c5cd0ed0498903.tar.gz platform-build-dff3c59702392c2ed37b26b115c5cd0ed0498903.tar.xz platform-build-dff3c59702392c2ed37b26b115c5cd0ed0498903.zip |
cleanspec for corrupted build.prop
Change-Id: Ib8d6719af92759272ae25607862391647dfe408d
Diffstat (limited to 'CleanSpec.mk')
-rw-r--r-- | CleanSpec.mk | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/CleanSpec.mk b/CleanSpec.mk index 4f242a6e2..e47ba7170 100644 --- a/CleanSpec.mk +++ b/CleanSpec.mk | |||
@@ -47,6 +47,7 @@ | |||
47 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libmediaplayerservice_intermediates) | 47 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libmediaplayerservice_intermediates) |
48 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libmedia_jni_intermediates) | 48 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libmedia_jni_intermediates) |
49 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libstagefright_omx_intermediates) | 49 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/SHARED_LIBRARIES/libstagefright_omx_intermediates) |
50 | $(call add-clean-step, rm -rf $(PRODUCT_OUT)/system/build.prop) | ||
50 | 51 | ||
51 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST | 52 | # NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST |
52 | # ************************************************ | 53 | # ************************************************ |