diff options
author | Jiyong Park | 2019-01-04 21:57:54 -0600 |
---|---|---|
committer | Jiyong Park | 2019-01-09 06:08:10 -0600 |
commit | 185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570 (patch) | |
tree | 0b8bf2eda537c43c13d62d6e4c5f984a202fb2c7 /core/product.mk | |
parent | fe9f373e109ed3bf19860262eeedb035b21cff23 (diff) | |
download | platform-build-185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570.tar.gz platform-build-185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570.tar.xz platform-build-185d41e84dbdfd3a1a25ad7e9ffb4c8ffe755570.zip |
Add PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES
It is a list of <module_name>:<manifest_name> pairs. When the module
name of an APK or an APEX matches with <module_name>, then its app
manifest name is overridden to <manifest_name>.
<module_name> and <manifest_name> can be patterns as in
com.android.%:com.mycompany.android.%.release
Test: m with PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES for
1) an APK in Android.mk
2) an APK in ANdroid.bp
3) an APEX
and check that manifest names are modified as specified
Change-Id: Ic09e059ea7b7ea99a50a1cf423a25aa587ef4466
Diffstat (limited to 'core/product.mk')
-rw-r--r-- | core/product.mk | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/core/product.mk b/core/product.mk index 8497b2830..1420b46e1 100644 --- a/core/product.mk +++ b/core/product.mk | |||
@@ -213,6 +213,7 @@ _product_var_list := \ | |||
213 | PRODUCT_RETROFIT_DYNAMIC_PARTITIONS \ | 213 | PRODUCT_RETROFIT_DYNAMIC_PARTITIONS \ |
214 | PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS \ | 214 | PRODUCT_OTA_ENFORCE_VINTF_KERNEL_REQUIREMENTS \ |
215 | PRODUCT_XOM_EXCLUDE_PATHS \ | 215 | PRODUCT_XOM_EXCLUDE_PATHS \ |
216 | PRODUCT_MANIFEST_PACKAGE_NAME_OVERRIDES \ | ||
216 | 217 | ||
217 | define dump-product | 218 | define dump-product |
218 | $(info ==== $(1) ====)\ | 219 | $(info ==== $(1) ====)\ |