diff options
author | Colin Cross | 2018-08-13 12:38:10 -0500 |
---|---|---|
committer | Colin Cross | 2018-08-13 12:40:26 -0500 |
commit | a110579e311057be76989ed068142a2469047594 (patch) | |
tree | 7d03c3b56dce76ede7182a86c25c593d356479a6 /target/board/BoardConfigGsiCommon.mk | |
parent | e318a785495e1557f042c62a5878a496174c6520 (diff) | |
download | platform-build-a110579e311057be76989ed068142a2469047594.tar.gz platform-build-a110579e311057be76989ed068142a2469047594.tar.xz platform-build-a110579e311057be76989ed068142a2469047594.zip |
Remove TARGET_USES_MKE2FS
Nothing reads TARGET_USES_MKE2FS any more, mke2fs is always used.
Remove the requirement that TARGET_USES_MKE2FS is set, and remove
the places it is set.
Bug: 112241651
Test: m checkbuild
Change-Id: Ibdca062bbe7dcd19ba8f7ee7f8291ce746b74e65
Diffstat (limited to 'target/board/BoardConfigGsiCommon.mk')
-rw-r--r-- | target/board/BoardConfigGsiCommon.mk | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/target/board/BoardConfigGsiCommon.mk b/target/board/BoardConfigGsiCommon.mk index 47107a022..c1f36271f 100644 --- a/target/board/BoardConfigGsiCommon.mk +++ b/target/board/BoardConfigGsiCommon.mk | |||
@@ -9,7 +9,6 @@ TARGET_USERIMAGES_USE_EXT4 := true | |||
9 | # Some vendors' bootloaders don't work properly with raw format images. So | 9 | # Some vendors' bootloaders don't work properly with raw format images. So |
10 | # we explicit specify this need below (even though it's the current default). | 10 | # we explicit specify this need below (even though it's the current default). |
11 | TARGET_USERIMAGES_SPARSE_EXT_DISABLED := false | 11 | TARGET_USERIMAGES_SPARSE_EXT_DISABLED := false |
12 | TARGET_USES_MKE2FS := true | ||
13 | 12 | ||
14 | # Enable dyanmic system image size and reserved 64MB in it. | 13 | # Enable dyanmic system image size and reserved 64MB in it. |
15 | BOARD_SYSTEMIMAGE_PARTITION_RESERVED_SIZE := 67108864 | 14 | BOARD_SYSTEMIMAGE_PARTITION_RESERVED_SIZE := 67108864 |