diff options
author | SzuWei Lin | 2019-01-09 01:42:36 -0600 |
---|---|---|
committer | SzuWei Lin | 2019-01-09 20:26:03 -0600 |
commit | a2d5ed1bede88bccbe9795e19a28ac8832366621 (patch) | |
tree | b3ed1edd482fd4d3d59dd7dee9e1e54be0377d46 /target/board/generic_arm64_ab/BoardConfig.mk | |
parent | 104904bdf0645d90f023b5419fab7bfbf8e8028e (diff) | |
download | platform-build-a2d5ed1bede88bccbe9795e19a28ac8832366621.tar.gz platform-build-a2d5ed1bede88bccbe9795e19a28ac8832366621.tar.xz platform-build-a2d5ed1bede88bccbe9795e19a28ac8832366621.zip |
Fix Legacy GSI settings for BoardConfigGsiCommon.mk
Legacy GSI had been changed to include BoardConfigGsiCommon.mk
instead of treble_common*.mk. However, some default settings are
different than the original. This patch fixes
BOARD_BUILD_SYSTEM_ROOT_IMAGE in Legacy GSI makefiles.
The patch also removes redundant settings and fix some comments.
Bug: 122282239
Test: make
Change-Id: Ie4eb8cf410bfd2edc74648c0e5ee81028242a1b7
Diffstat (limited to 'target/board/generic_arm64_ab/BoardConfig.mk')
-rw-r--r-- | target/board/generic_arm64_ab/BoardConfig.mk | 9 |
1 files changed, 0 insertions, 9 deletions
diff --git a/target/board/generic_arm64_ab/BoardConfig.mk b/target/board/generic_arm64_ab/BoardConfig.mk index 073eccb9d..6e54d810b 100644 --- a/target/board/generic_arm64_ab/BoardConfig.mk +++ b/target/board/generic_arm64_ab/BoardConfig.mk | |||
@@ -28,21 +28,12 @@ TARGET_2ND_CPU_ABI := armeabi-v7a | |||
28 | TARGET_2ND_CPU_ABI2 := armeabi | 28 | TARGET_2ND_CPU_ABI2 := armeabi |
29 | TARGET_2ND_CPU_VARIANT := generic | 29 | TARGET_2ND_CPU_VARIANT := generic |
30 | 30 | ||
31 | # Enable System-as-Root | ||
32 | TARGET_NO_RECOVERY := true | ||
33 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | ||
34 | |||
35 | # TODO(jiyong) These might be SoC specific. | 31 | # TODO(jiyong) These might be SoC specific. |
36 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist | 32 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist |
37 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp | 33 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp |
38 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image | 34 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image |
39 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo | 35 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo |
40 | 36 | ||
41 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | ||
42 | # The partition size doesn't matter, just to make build pass. | ||
43 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | ||
44 | BOARD_CACHEIMAGE_PARTITION_SIZE := 16777216 | ||
45 | |||
46 | # TODO(b/36764215): remove this setting when the generic system image | 37 | # TODO(b/36764215): remove this setting when the generic system image |
47 | # no longer has QCOM-specific directories under /. | 38 | # no longer has QCOM-specific directories under /. |
48 | BOARD_SEPOLICY_DIRS += build/target/board/generic_arm64_ab/sepolicy | 39 | BOARD_SEPOLICY_DIRS += build/target/board/generic_arm64_ab/sepolicy |