diff options
author | Treehugger Robot | 2018-10-19 17:22:03 -0500 |
---|---|---|
committer | Gerrit Code Review | 2018-10-19 17:22:03 -0500 |
commit | 17c9e2a2960e8ef054593284c879d5a8d1d03fcf (patch) | |
tree | 5741bd6c389ef4c5a3b2f84e56657204e616f305 /target/board | |
parent | 0f693d3f25cf9323a9cf8ceb238d5a3c2e663f23 (diff) | |
parent | 11892a4b9aa50a79803082ba2aa3bdf54b925681 (diff) | |
download | platform-build-17c9e2a2960e8ef054593284c879d5a8d1d03fcf.tar.gz platform-build-17c9e2a2960e8ef054593284c879d5a8d1d03fcf.tar.xz platform-build-17c9e2a2960e8ef054593284c879d5a8d1d03fcf.zip |
Merge "Workaround Legancy GSI for some Wifi firmware"
Diffstat (limited to 'target/board')
-rw-r--r-- | target/board/generic_arm64/BoardConfig.mk | 2 | ||||
-rw-r--r-- | target/board/generic_arm64_ab/BoardConfig.mk | 4 | ||||
-rw-r--r-- | target/board/generic_arm_ab/BoardConfig.mk | 4 |
3 files changed, 7 insertions, 3 deletions
diff --git a/target/board/generic_arm64/BoardConfig.mk b/target/board/generic_arm64/BoardConfig.mk index 25e51ba26..1b6429c31 100644 --- a/target/board/generic_arm64/BoardConfig.mk +++ b/target/board/generic_arm64/BoardConfig.mk | |||
@@ -61,7 +61,7 @@ BOARD_USERDATAIMAGE_PARTITION_SIZE := 576716800 | |||
61 | # cleaned up all device specific directories under root! | 61 | # cleaned up all device specific directories under root! |
62 | 62 | ||
63 | # TODO(b/111434759, b/111287060) SoC specific hacks | 63 | # TODO(b/111434759, b/111287060) SoC specific hacks |
64 | BOARD_ROOT_EXTRA_SYMLINKS := /vendor/lib/dsp:/dsp | 64 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp |
65 | BOARD_ROOT_EXTRA_SYMLINKS += /mnt/vendor/persist:/persist | 65 | BOARD_ROOT_EXTRA_SYMLINKS += /mnt/vendor/persist:/persist |
66 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt:/firmware | 66 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt:/firmware |
67 | 67 | ||
diff --git a/target/board/generic_arm64_ab/BoardConfig.mk b/target/board/generic_arm64_ab/BoardConfig.mk index fc6b58284..88b90a8fb 100644 --- a/target/board/generic_arm64_ab/BoardConfig.mk +++ b/target/board/generic_arm64_ab/BoardConfig.mk | |||
@@ -34,7 +34,9 @@ BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | |||
34 | 34 | ||
35 | # TODO(jiyong) These might be SoC specific. | 35 | # TODO(jiyong) These might be SoC specific. |
36 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist | 36 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist |
37 | BOARD_ROOT_EXTRA_SYMLINKS := /vendor/lib/dsp:/dsp | 37 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp |
38 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image | ||
39 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo | ||
38 | 40 | ||
39 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | 41 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. |
40 | # The partition size doesn't matter, just to make build pass. | 42 | # The partition size doesn't matter, just to make build pass. |
diff --git a/target/board/generic_arm_ab/BoardConfig.mk b/target/board/generic_arm_ab/BoardConfig.mk index 7d9ea9c0e..3d1484290 100644 --- a/target/board/generic_arm_ab/BoardConfig.mk +++ b/target/board/generic_arm_ab/BoardConfig.mk | |||
@@ -28,7 +28,9 @@ BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | |||
28 | 28 | ||
29 | # TODO(jiyong) These might be SoC specific. | 29 | # TODO(jiyong) These might be SoC specific. |
30 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist | 30 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist |
31 | BOARD_ROOT_EXTRA_SYMLINKS := /vendor/lib/dsp:/dsp | 31 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp |
32 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image | ||
33 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo | ||
32 | 34 | ||
33 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | 35 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. |
34 | # The partition size doesn't matter, just to make build pass. | 36 | # The partition size doesn't matter, just to make build pass. |