diff options
author | SzuWei Lin | 2019-01-09 01:42:36 -0600 |
---|---|---|
committer | SzuWei Lin | 2019-01-09 20:26:03 -0600 |
commit | a2d5ed1bede88bccbe9795e19a28ac8832366621 (patch) | |
tree | b3ed1edd482fd4d3d59dd7dee9e1e54be0377d46 /target/board | |
parent | 104904bdf0645d90f023b5419fab7bfbf8e8028e (diff) | |
download | platform-build-a2d5ed1bede88bccbe9795e19a28ac8832366621.tar.gz platform-build-a2d5ed1bede88bccbe9795e19a28ac8832366621.tar.xz platform-build-a2d5ed1bede88bccbe9795e19a28ac8832366621.zip |
Fix Legacy GSI settings for BoardConfigGsiCommon.mk
Legacy GSI had been changed to include BoardConfigGsiCommon.mk
instead of treble_common*.mk. However, some default settings are
different than the original. This patch fixes
BOARD_BUILD_SYSTEM_ROOT_IMAGE in Legacy GSI makefiles.
The patch also removes redundant settings and fix some comments.
Bug: 122282239
Test: make
Change-Id: Ie4eb8cf410bfd2edc74648c0e5ee81028242a1b7
Diffstat (limited to 'target/board')
-rw-r--r-- | target/board/BoardConfigEmuCommon.mk | 2 | ||||
-rw-r--r-- | target/board/BoardConfigGsiCommon.mk | 10 | ||||
-rw-r--r-- | target/board/generic_arm64_a/BoardConfig.mk | 3 | ||||
-rw-r--r-- | target/board/generic_arm64_ab/BoardConfig.mk | 9 | ||||
-rw-r--r-- | target/board/generic_arm_a/BoardConfig.mk | 3 | ||||
-rw-r--r-- | target/board/generic_arm_ab/BoardConfig.mk | 9 | ||||
-rw-r--r-- | target/board/generic_x86_64_a/BoardConfig.mk | 3 | ||||
-rw-r--r-- | target/board/generic_x86_64_ab/BoardConfig.mk | 9 | ||||
-rw-r--r-- | target/board/generic_x86_a/BoardConfig.mk | 3 | ||||
-rw-r--r-- | target/board/generic_x86_ab/BoardConfig.mk | 9 |
10 files changed, 19 insertions, 41 deletions
diff --git a/target/board/BoardConfigEmuCommon.mk b/target/board/BoardConfigEmuCommon.mk index 55cd546e1..1e325b949 100644 --- a/target/board/BoardConfigEmuCommon.mk +++ b/target/board/BoardConfigEmuCommon.mk | |||
@@ -29,4 +29,4 @@ BOARD_FLASH_BLOCK_SIZE := 512 | |||
29 | DEVICE_MATRIX_FILE := device/generic/goldfish/compatibility_matrix.xml | 29 | DEVICE_MATRIX_FILE := device/generic/goldfish/compatibility_matrix.xml |
30 | 30 | ||
31 | BOARD_SEPOLICY_DIRS += device/generic/goldfish/sepolicy/common | 31 | BOARD_SEPOLICY_DIRS += device/generic/goldfish/sepolicy/common |
32 | BOARD_PROPERTY_OVERRIDES_SPLIT_ENABLED := true | 32 | |
diff --git a/target/board/BoardConfigGsiCommon.mk b/target/board/BoardConfigGsiCommon.mk index a853b3c69..f9e9ee100 100644 --- a/target/board/BoardConfigGsiCommon.mk +++ b/target/board/BoardConfigGsiCommon.mk | |||
@@ -25,9 +25,13 @@ TARGET_USERIMAGES_USE_F2FS := true | |||
25 | # Enable dynamic system image size and reserved 64MB in it. | 25 | # Enable dynamic system image size and reserved 64MB in it. |
26 | BOARD_SYSTEMIMAGE_PARTITION_RESERVED_SIZE := 67108864 | 26 | BOARD_SYSTEMIMAGE_PARTITION_RESERVED_SIZE := 67108864 |
27 | 27 | ||
28 | # Generic AOSP image always requires separate vendor.img | 28 | # GSI always requires separate vendor packages to vendor.img |
29 | TARGET_COPY_OUT_VENDOR := vendor | 29 | TARGET_COPY_OUT_VENDOR := vendor |
30 | 30 | ||
31 | # Creates metadata partition mount point under root for | ||
32 | # the devices with metadata parition | ||
33 | BOARD_USES_METADATA_PARTITION := true | ||
34 | |||
31 | # Android Verified Boot (AVB): | 35 | # Android Verified Boot (AVB): |
32 | # Set AVB_VBMETA_IMAGE_FLAGS_VERIFICATION_DISABLED (--flag 2) in | 36 | # Set AVB_VBMETA_IMAGE_FLAGS_VERIFICATION_DISABLED (--flag 2) in |
33 | # vbmeta.img to disable AVB verification. | 37 | # vbmeta.img to disable AVB verification. |
@@ -43,15 +47,13 @@ BOARD_AVB_SYSTEM_ALGORITHM := SHA256_RSA2048 | |||
43 | BOARD_AVB_SYSTEM_ROLLBACK_INDEX := $(PLATFORM_SECURITY_PATCH_TIMESTAMP) | 47 | BOARD_AVB_SYSTEM_ROLLBACK_INDEX := $(PLATFORM_SECURITY_PATCH_TIMESTAMP) |
44 | BOARD_AVB_SYSTEM_ROLLBACK_INDEX_LOCATION := 1 | 48 | BOARD_AVB_SYSTEM_ROLLBACK_INDEX_LOCATION := 1 |
45 | 49 | ||
50 | # GSI specific System Properties | ||
46 | ifneq (,$(filter userdebug eng,$(TARGET_BUILD_VARIANT))) | 51 | ifneq (,$(filter userdebug eng,$(TARGET_BUILD_VARIANT))) |
47 | # GSI is always userdebug and needs a couple of properties taking precedence | 52 | # GSI is always userdebug and needs a couple of properties taking precedence |
48 | # over those set by the vendor. | 53 | # over those set by the vendor. |
49 | TARGET_SYSTEM_PROP := build/make/target/board/gsi_system.prop | 54 | TARGET_SYSTEM_PROP := build/make/target/board/gsi_system.prop |
50 | endif | 55 | endif |
51 | 56 | ||
52 | # Android generic system image always create metadata partition | ||
53 | BOARD_USES_METADATA_PARTITION := true | ||
54 | |||
55 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | 57 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. |
56 | # The partition size doesn't matter, just to make build pass. | 58 | # The partition size doesn't matter, just to make build pass. |
57 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | 59 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 |
diff --git a/target/board/generic_arm64_a/BoardConfig.mk b/target/board/generic_arm64_a/BoardConfig.mk index f77dbe5f8..68aedfc1a 100644 --- a/target/board/generic_arm64_a/BoardConfig.mk +++ b/target/board/generic_arm64_a/BoardConfig.mk | |||
@@ -27,3 +27,6 @@ TARGET_2ND_ARCH_VARIANT := armv8-a | |||
27 | TARGET_2ND_CPU_ABI := armeabi-v7a | 27 | TARGET_2ND_CPU_ABI := armeabi-v7a |
28 | TARGET_2ND_CPU_ABI2 := armeabi | 28 | TARGET_2ND_CPU_ABI2 := armeabi |
29 | TARGET_2ND_CPU_VARIANT := generic | 29 | TARGET_2ND_CPU_VARIANT := generic |
30 | |||
31 | # This is a non-system-as-root Legacy GSI build target | ||
32 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := false | ||
diff --git a/target/board/generic_arm64_ab/BoardConfig.mk b/target/board/generic_arm64_ab/BoardConfig.mk index 073eccb9d..6e54d810b 100644 --- a/target/board/generic_arm64_ab/BoardConfig.mk +++ b/target/board/generic_arm64_ab/BoardConfig.mk | |||
@@ -28,21 +28,12 @@ TARGET_2ND_CPU_ABI := armeabi-v7a | |||
28 | TARGET_2ND_CPU_ABI2 := armeabi | 28 | TARGET_2ND_CPU_ABI2 := armeabi |
29 | TARGET_2ND_CPU_VARIANT := generic | 29 | TARGET_2ND_CPU_VARIANT := generic |
30 | 30 | ||
31 | # Enable System-as-Root | ||
32 | TARGET_NO_RECOVERY := true | ||
33 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | ||
34 | |||
35 | # TODO(jiyong) These might be SoC specific. | 31 | # TODO(jiyong) These might be SoC specific. |
36 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist | 32 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist |
37 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp | 33 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp |
38 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image | 34 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image |
39 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo | 35 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo |
40 | 36 | ||
41 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | ||
42 | # The partition size doesn't matter, just to make build pass. | ||
43 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | ||
44 | BOARD_CACHEIMAGE_PARTITION_SIZE := 16777216 | ||
45 | |||
46 | # TODO(b/36764215): remove this setting when the generic system image | 37 | # TODO(b/36764215): remove this setting when the generic system image |
47 | # no longer has QCOM-specific directories under /. | 38 | # no longer has QCOM-specific directories under /. |
48 | BOARD_SEPOLICY_DIRS += build/target/board/generic_arm64_ab/sepolicy | 39 | BOARD_SEPOLICY_DIRS += build/target/board/generic_arm64_ab/sepolicy |
diff --git a/target/board/generic_arm_a/BoardConfig.mk b/target/board/generic_arm_a/BoardConfig.mk index cba222a73..464a74f1e 100644 --- a/target/board/generic_arm_a/BoardConfig.mk +++ b/target/board/generic_arm_a/BoardConfig.mk | |||
@@ -24,3 +24,6 @@ TARGET_CPU_VARIANT := generic | |||
24 | 24 | ||
25 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch | 25 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch |
26 | TARGET_USES_64_BIT_BINDER := false | 26 | TARGET_USES_64_BIT_BINDER := false |
27 | |||
28 | # This is a non-system-as-root Legacy GSI build target | ||
29 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := false | ||
diff --git a/target/board/generic_arm_ab/BoardConfig.mk b/target/board/generic_arm_ab/BoardConfig.mk index 087543e92..9100094f8 100644 --- a/target/board/generic_arm_ab/BoardConfig.mk +++ b/target/board/generic_arm_ab/BoardConfig.mk | |||
@@ -25,21 +25,12 @@ TARGET_CPU_VARIANT := generic | |||
25 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch | 25 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch |
26 | TARGET_USES_64_BIT_BINDER := false | 26 | TARGET_USES_64_BIT_BINDER := false |
27 | 27 | ||
28 | # Enable System-as-Root | ||
29 | TARGET_NO_RECOVERY := true | ||
30 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | ||
31 | |||
32 | # TODO(jiyong) These might be SoC specific. | 28 | # TODO(jiyong) These might be SoC specific. |
33 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist | 29 | BOARD_ROOT_EXTRA_FOLDERS += firmware firmware/radio persist |
34 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp | 30 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/lib/dsp:/dsp |
35 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image | 31 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/image:/firmware/image |
36 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo | 32 | BOARD_ROOT_EXTRA_SYMLINKS += /vendor/firmware_mnt/verinfo:/firmware/verinfo |
37 | 33 | ||
38 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | ||
39 | # The partition size doesn't matter, just to make build pass. | ||
40 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | ||
41 | BOARD_CACHEIMAGE_PARTITION_SIZE := 16777216 | ||
42 | |||
43 | # TODO(b/36764215): remove this setting when the generic system image | 34 | # TODO(b/36764215): remove this setting when the generic system image |
44 | # no longer has QCOM-specific directories under /. | 35 | # no longer has QCOM-specific directories under /. |
45 | BOARD_SEPOLICY_DIRS += build/target/board/generic_arm64_ab/sepolicy | 36 | BOARD_SEPOLICY_DIRS += build/target/board/generic_arm64_ab/sepolicy |
diff --git a/target/board/generic_x86_64_a/BoardConfig.mk b/target/board/generic_x86_64_a/BoardConfig.mk index 1dd5e4898..07eef4f42 100644 --- a/target/board/generic_x86_64_a/BoardConfig.mk +++ b/target/board/generic_x86_64_a/BoardConfig.mk | |||
@@ -23,3 +23,6 @@ TARGET_ARCH_VARIANT := x86_64 | |||
23 | TARGET_2ND_CPU_ABI := x86 | 23 | TARGET_2ND_CPU_ABI := x86 |
24 | TARGET_2ND_ARCH := x86 | 24 | TARGET_2ND_ARCH := x86 |
25 | TARGET_2ND_ARCH_VARIANT := x86_64 | 25 | TARGET_2ND_ARCH_VARIANT := x86_64 |
26 | |||
27 | # This is a non-system-as-root Legacy GSI build target | ||
28 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := false | ||
diff --git a/target/board/generic_x86_64_ab/BoardConfig.mk b/target/board/generic_x86_64_ab/BoardConfig.mk index 09ce95d67..1dd5e4898 100644 --- a/target/board/generic_x86_64_ab/BoardConfig.mk +++ b/target/board/generic_x86_64_ab/BoardConfig.mk | |||
@@ -23,12 +23,3 @@ TARGET_ARCH_VARIANT := x86_64 | |||
23 | TARGET_2ND_CPU_ABI := x86 | 23 | TARGET_2ND_CPU_ABI := x86 |
24 | TARGET_2ND_ARCH := x86 | 24 | TARGET_2ND_ARCH := x86 |
25 | TARGET_2ND_ARCH_VARIANT := x86_64 | 25 | TARGET_2ND_ARCH_VARIANT := x86_64 |
26 | |||
27 | # Enable System-as-Root | ||
28 | TARGET_NO_RECOVERY := true | ||
29 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | ||
30 | |||
31 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | ||
32 | # The partition size doesn't matter, just to make build pass. | ||
33 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | ||
34 | BOARD_CACHEIMAGE_PARTITION_SIZE := 16777216 | ||
diff --git a/target/board/generic_x86_a/BoardConfig.mk b/target/board/generic_x86_a/BoardConfig.mk index 53acffd23..e3e8a3afe 100644 --- a/target/board/generic_x86_a/BoardConfig.mk +++ b/target/board/generic_x86_a/BoardConfig.mk | |||
@@ -22,3 +22,6 @@ TARGET_ARCH_VARIANT := x86 | |||
22 | 22 | ||
23 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch | 23 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch |
24 | TARGET_USES_64_BIT_BINDER := false | 24 | TARGET_USES_64_BIT_BINDER := false |
25 | |||
26 | # This is a non-system-as-root Legacy GSI build target | ||
27 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := false | ||
diff --git a/target/board/generic_x86_ab/BoardConfig.mk b/target/board/generic_x86_ab/BoardConfig.mk index cc8ab70ce..53acffd23 100644 --- a/target/board/generic_x86_ab/BoardConfig.mk +++ b/target/board/generic_x86_ab/BoardConfig.mk | |||
@@ -22,12 +22,3 @@ TARGET_ARCH_VARIANT := x86 | |||
22 | 22 | ||
23 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch | 23 | # Legacy GSI keeps 32 bits binder for 32 bits CPU Arch |
24 | TARGET_USES_64_BIT_BINDER := false | 24 | TARGET_USES_64_BIT_BINDER := false |
25 | |||
26 | # Enable System-as-Root | ||
27 | TARGET_NO_RECOVERY := true | ||
28 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | ||
29 | |||
30 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | ||
31 | # The partition size doesn't matter, just to make build pass. | ||
32 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | ||
33 | BOARD_CACHEIMAGE_PARTITION_SIZE := 16777216 | ||