diff options
-rw-r--r-- | core/main.mk | 5 | ||||
-rw-r--r-- | core/tasks/module-info.mk | 2 |
2 files changed, 4 insertions, 3 deletions
diff --git a/core/main.mk b/core/main.mk index 282821cdb..c84cbe067 100644 --- a/core/main.mk +++ b/core/main.mk | |||
@@ -1305,8 +1305,8 @@ auxiliary: $(INSTALLED_AUX_TARGETS) | |||
1305 | 1305 | ||
1306 | # Build files and then package it into the rom formats | 1306 | # Build files and then package it into the rom formats |
1307 | .PHONY: droidcore | 1307 | .PHONY: droidcore |
1308 | droidcore: files \ | 1308 | droidcore: $(filter $(HOST_OUT_ROOT)/%,$(modules_to_install)) \ |
1309 | systemimage \ | 1309 | $(INSTALLED_SYSTEMIMAGE_TARGET) \ |
1310 | $(INSTALLED_RAMDISK_TARGET) \ | 1310 | $(INSTALLED_RAMDISK_TARGET) \ |
1311 | $(INSTALLED_BOOTIMAGE_TARGET) \ | 1311 | $(INSTALLED_BOOTIMAGE_TARGET) \ |
1312 | $(INSTALLED_RECOVERYIMAGE_TARGET) \ | 1312 | $(INSTALLED_RECOVERYIMAGE_TARGET) \ |
@@ -1337,6 +1337,7 @@ droidcore: files \ | |||
1337 | $(INSTALLED_FILES_JSON_ROOT) \ | 1337 | $(INSTALLED_FILES_JSON_ROOT) \ |
1338 | $(INSTALLED_FILES_FILE_RECOVERY) \ | 1338 | $(INSTALLED_FILES_FILE_RECOVERY) \ |
1339 | $(INSTALLED_FILES_JSON_RECOVERY) \ | 1339 | $(INSTALLED_FILES_JSON_RECOVERY) \ |
1340 | $(INSTALLED_ANDROID_INFO_TXT_TARGET) \ | ||
1340 | soong_docs | 1341 | soong_docs |
1341 | 1342 | ||
1342 | # dist_files only for putting your library into the dist directory with a full build. | 1343 | # dist_files only for putting your library into the dist directory with a full build. |
diff --git a/core/tasks/module-info.mk b/core/tasks/module-info.mk index 9eb3ab329..2c56162d5 100644 --- a/core/tasks/module-info.mk +++ b/core/tasks/module-info.mk | |||
@@ -25,7 +25,7 @@ $(MODULE_INFO_JSON): | |||
25 | # If ONE_SHOT_MAKEFILE is set, our view of the world is smaller, so don't | 25 | # If ONE_SHOT_MAKEFILE is set, our view of the world is smaller, so don't |
26 | # rewrite the file in that came. | 26 | # rewrite the file in that came. |
27 | ifndef ONE_SHOT_MAKEFILE | 27 | ifndef ONE_SHOT_MAKEFILE |
28 | files: $(MODULE_INFO_JSON) | 28 | droidcore: $(MODULE_INFO_JSON) |
29 | endif | 29 | endif |
30 | 30 | ||
31 | $(call dist-for-goals, general-tests, $(MODULE_INFO_JSON)) | 31 | $(call dist-for-goals, general-tests, $(MODULE_INFO_JSON)) |