diff options
-rwxr-xr-x | tools/releasetools/build_image.py | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/tools/releasetools/build_image.py b/tools/releasetools/build_image.py index d71060394..f5163090f 100755 --- a/tools/releasetools/build_image.py +++ b/tools/releasetools/build_image.py | |||
@@ -280,6 +280,7 @@ def BuildImageMkfs(in_dir, prop_dict, out_file, target_out, fs_config): | |||
280 | build_command.extend(["-S", prop_dict["hash_seed"]]) | 280 | build_command.extend(["-S", prop_dict["hash_seed"]]) |
281 | if "ext4_share_dup_blocks" in prop_dict: | 281 | if "ext4_share_dup_blocks" in prop_dict: |
282 | build_command.append("-c") | 282 | build_command.append("-c") |
283 | build_command.extend(["--inode_size", "256"]) | ||
283 | if "selinux_fc" in prop_dict: | 284 | if "selinux_fc" in prop_dict: |
284 | build_command.append(prop_dict["selinux_fc"]) | 285 | build_command.append(prop_dict["selinux_fc"]) |
285 | elif fs_type.startswith("squash"): | 286 | elif fs_type.startswith("squash"): |