diff options
Diffstat (limited to 'target/board/generic_x86_64_ab/BoardConfig.mk')
-rw-r--r-- | target/board/generic_x86_64_ab/BoardConfig.mk | 9 |
1 files changed, 0 insertions, 9 deletions
diff --git a/target/board/generic_x86_64_ab/BoardConfig.mk b/target/board/generic_x86_64_ab/BoardConfig.mk index 09ce95d67..1dd5e4898 100644 --- a/target/board/generic_x86_64_ab/BoardConfig.mk +++ b/target/board/generic_x86_64_ab/BoardConfig.mk | |||
@@ -23,12 +23,3 @@ TARGET_ARCH_VARIANT := x86_64 | |||
23 | TARGET_2ND_CPU_ABI := x86 | 23 | TARGET_2ND_CPU_ABI := x86 |
24 | TARGET_2ND_ARCH := x86 | 24 | TARGET_2ND_ARCH := x86 |
25 | TARGET_2ND_ARCH_VARIANT := x86_64 | 25 | TARGET_2ND_ARCH_VARIANT := x86_64 |
26 | |||
27 | # Enable System-as-Root | ||
28 | TARGET_NO_RECOVERY := true | ||
29 | BOARD_BUILD_SYSTEM_ROOT_IMAGE := true | ||
30 | |||
31 | # Set this to create /cache mount point for non-A/B devices that mounts /cache. | ||
32 | # The partition size doesn't matter, just to make build pass. | ||
33 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | ||
34 | BOARD_CACHEIMAGE_PARTITION_SIZE := 16777216 | ||