aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Start moving add_lunch_combo to Maked-pie-core-releaseDan Willemsen2019-01-164-22/+70
* Version bump to PPR1.181005.003android-9.0.0_r9pie-releaseandroid-build-team Robot2018-08-291-1/+1
* Version bump to PPR1.181005.002android-build-team Robot2018-08-161-1/+1
* Make change and version bump to PPR1.181005.001android-build-team Robot2018-08-162-2/+2
|\
| * Update platform security string to 2018-10-05 on pi-dev & masterAdam Seaton2018-08-161-1/+1
|/
* Version bump to PPR1.180905.003android-9.0.0_r5android-build-team Robot2018-08-091-1/+1
* Version bump to PPR1.180905.002android-build-team Robot2018-08-021-1/+1
* Make change and version bump to PPR1.180905.001android-build-team Robot2018-08-012-2/+2
|\
| * Updating Platform Security String to 2018-09-05Adam Seaton2018-08-011-1/+1
|/
* Version bump to PPR1.180610.011android-9.0.0_r3android-build-team Robot2018-07-201-1/+1
* Version bump to PPR1.180610.010android-9.0.0_r2android-build-team Robot2018-07-181-1/+1
* Version bump to PPR1.180610.009android-cts-9.0_r1android-9.0.0_r1android-build-team Robot2018-07-171-1/+1
* Version bump to PPR1.180610.008android-build-team Robot2018-06-291-1/+1
* Version bump to PPR1.180610.007android-build-team Robot2018-06-261-1/+1
* Version bump to PPR1.180610.006android-build-team Robot2018-06-201-1/+1
* Version bump to PPR1.180610.005android-build-team Robot2018-06-181-1/+1
* Version bump to PPR1.180610.004android-build-team Robot2018-06-151-1/+1
* Version bump to PPR1.180610.003android-build-team Robot2018-06-121-1/+1
* Version bump to PPR1.180610.002android-build-team Robot2018-06-111-1/+1
* Make change and version bump to PPR1.180610.001android-build-team Robot2018-06-103-17/+21
|\
| * Merge "Changed droiddoc.mk to support Metalava annotations." into pi-devNan Zhang2018-06-082-16/+20
| |\
| | * Changed droiddoc.mk to support Metalava annotations.Nan Zhang2018-06-072-16/+20
* | | Make change and version bump to PPR1.180608.001android-build-team Robot2018-06-084-3/+5
|\| |
| * | Merge "emulator: allows vendor_init to set qemu_props" into pi-devBo Hu2018-06-071-0/+1
| |\ \
| | * | emulator: allows vendor_init to set qemu_propsbohu2018-06-071-0/+1
| * | | Update Platform security string to 08-05 for August releaseAdam Seaton2018-06-071-1/+1
| * | | Merge "Add a system property to indicate if statsd should start" into pi-devYao Chen2018-06-071-1/+2
| |\ \ \ | | |_|/ | |/| |
| | * | Add a system property to indicate if statsd should startYao Chen2018-06-061-1/+2
* | | | Version bump to PPR1.180607.002android-build-team Robot2018-06-071-1/+1
* | | | Make change and version bump to PPR1.180607.001android-build-team Robot2018-06-0711-106/+148
|\| | |
| * | | Merge "Remove AB update in GSI" into pi-devTreeHugger Robot2018-06-064-24/+0
| |\ \ \
| | * | | Remove AB update in GSISzuWei Lin2018-06-064-24/+0
| * | | | Merge "Change droiddoc.mk to support metalava" into pi-devNan Zhang2018-06-062-71/+140
| |\ \ \ \ | | |_|_|/ | |/| | |
| | * | | Change droiddoc.mk to support metalavaNan Zhang2018-06-062-71/+140
| | |/ /
| * | | Merge "Remove comment line in generated passwd file" into pi-devTom Cherry2018-06-061-8/+0
| |\ \ \
| | * | | Remove comment line in generated passwd fileWei Wang2018-06-051-8/+0
| * | | | Changing the default launcher and recents implementation for system buildSunny Goyal2018-06-053-2/+7
| | |/ / | |/| |
* | | | Version bump to PPR1.180606.002android-build-team Robot2018-06-061-1/+1
* | | | Make change and version bump to PPR1.180606.001android-build-team Robot2018-06-064-9/+30
|\| | |
| * | | Merge "Set proper CPU variant for aosp_arm" into pi-devTreeHugger Robot2018-06-051-8/+21
| |\ \ \
| | * | | Set proper CPU variant for aosp_armIsaac Chen2018-05-301-8/+21
| * | | | emulator: add host tools to sdk_phone_x86/64bohu2018-06-052-0/+8
* | | | | Version bump to PPR1.180605.002android-build-team Robot2018-06-051-1/+1
* | | | | Make change and version bump to PPR1.180605.001android-build-team Robot2018-06-0516-67/+28
|\| | | |
| * | | | emulator: base sdk_phone_x86/64 images on aospbohu2018-06-042-40/+2
| * | | | Merge "Clean up deprecated properties. Set sepolicy for vendor process" into ...TreeHugger Robot2018-06-048-17/+18
| |\ \ \ \
| | * | | | Clean up deprecated properties. Set sepolicy for vendor processhuans2018-06-048-17/+18
| * | | | | Merge "DO NOT MERGE Update Platform Security String to 2018-07-05 for pi-dev ...Adam Seaton2018-06-041-1/+1
| |\ \ \ \ \
| | * | | | | DO NOT MERGE Update Platform Security String to 2018-07-05 for pi-devAdam Seaton2018-06-011-1/+1
| * | | | | | [automerger skipped] Merge "DO NOT MERGE: Update Platform Security String to ...Adam Seaton2018-06-040-0/+0
| |\ \ \ \ \ \ | | |_|/ / / / | |/| | | | |