aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix possible incremental build issueDan Willemsen2019-01-111-0/+3
* Remove ExactCalculator moduleJustin Klaassen2019-01-101-0/+3
* Remove file named .d created in the source directoryColin Cross2018-12-151-0/+1
* Restore reverted CleanSpecColin Cross2018-12-151-0/+3
* Revert "Correctly create directories before unzipping dexpreopt zip"Colin Cross2018-12-141-3/+0
* Correctly create directories before unzipping dexpreopt zipColin Cross2018-12-141-0/+3
* Remove perfprofd from set of binaries installed on system.Nicolas Geoffray2018-12-111-0/+3
* AIDEGen: Adopt prebuilt mechanism to bypass 'm aidegen'.patricktu2018-11-291-0/+3
* Add BOARD_USES_SYSTEM_OTHER_ODEX := true to mainlineAnton Hansson2018-11-161-0/+2
* Remove old copies of host-libprotobuf-java-full.jar in test suitesColin Cross2018-11-051-0/+2
* Create a new kati packaging step; move distDan Willemsen2018-10-201-0/+3
* Remove strip.sh intermediates to save spaceColin Cross2018-10-181-0/+3
* Remove *_OUT_INTERMEDIATE_LIBRARIESDan Willemsen2018-09-151-0/+6
* Install recovery etc files to recovery/root/system/etc.Tao Bao2018-08-211-0/+3
* Add the Cleanspec rule for product-services symlink.Tao Bao2018-08-211-0/+1
* s/product-services/product_services/gDario Freni2018-08-201-0/+4
* Update CleanSpec to remove generated files from IVold.aidl.Sudheer Shanka2018-08-201-0/+2
* Remove vr_hwc from GSI image.Steven Moreland2018-07-301-0/+2
* Move merged AndroidManifest.xml file to manifest subdirectoryColin Cross2018-06-141-0/+3
* Changing the default launcher and recents implementation for system buildSunny Goyal2018-06-051-0/+5
* Build a single GSI for O-MR1-VENDOR and Master-VENDORLogan Chien2018-05-101-0/+3
* Add asan-specific CleanSpecColin Cross2018-03-201-0/+5
* Use a srcjar for aapt and aapt2 outputColin Cross2018-03-201-0/+5
* Use srcjar and resource zip as output of renderscript rulesColin Cross2018-03-201-0/+3
* Multi cutout: replace narrow with corner overlayAdrian Roos2018-03-151-1/+2
* Multi cutout: replace wide with double overlayAdrian Roos2018-03-131-0/+3
* move VINTF metadata to /etc/vintf/ .Yifan Hong2018-01-191-0/+7
* Remove obsolete leaf namesColin Cross2017-12-201-0/+6
* Define PLATFORM_VNDK_VERSIONJustin Yun2017-12-121-0/+6
* Remove PRODUCT_AAPT2_CFLAGS and PRODUCT_AAPT_FLAGSColin Cross2017-10-271-0/+2
* Move generated aidl/logtags java classes to a subfolderDan Willemsen2017-09-291-0/+6
* Add CleanSpec.mk entries for linux -> linux_glibcDan Willemsen2017-09-271-0/+4
* Copy adbd from system/bin to recovery/root/sbinBowgo Tsai2017-08-241-0/+4
* Clean jack intermediatesColin Cross2017-08-011-0/+4
* Fix install location for vendor testsDan Willemsen2017-07-061-0/+4
* Move version checking to soong_uiDan Willemsen2017-05-151-0/+3
* Support split /system and /vendor modules from SoongDan Willemsen2017-04-101-0/+3
* Refactor sanitized library on-disk layout - Make.Vishwath Mohan2017-03-301-0/+4
* Revert "install *.so in different paths for their types"Dan Willemsen2017-03-161-0/+5
* install *.so in different paths for their typesJiyong Park2017-03-121-0/+5
* Fix init rc installation in vendor when LOCAL_MODULE_PATH is setDan Willemsen2017-02-131-0/+2
* Update CleanSpec.mk for the common testcase directories.Simran Basi2017-02-101-0/+3
* Fix incremental builds with AAPT2Dan Willemsen2016-12-221-0/+5
* Remove generated java source post clean logicDan Willemsen2016-12-221-0/+7
* Prohibit host modules from using LOCAL_COPY_HEADERSDan Willemsen2016-11-291-0/+2
|\
| * Prohibit host modules from using LOCAL_COPY_HEADERSDan Willemsen2016-11-281-0/+2
* | resolve merge conflicts of 8dadc2d to nyc-mr1-dev-plus-aospDan Willemsen2016-09-121-0/+3
|\|
| * Remove incremental workaround for aapt overlaysDan Willemsen2016-09-121-0/+3
* | Add system_other partition, install odex filesAlex Light2016-06-241-0/+4
|/
* Merge "CleanSpec: Clean up /recovery/root/sdcard." am: b69d3b28a5Tao Bao2016-01-221-0/+3
|\