aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Support LOCAL_DEX_PREOPT := nostrippingColin Cross2019-01-091-0/+1
* Rename to LOCAL_PREFER_CODE_INTEGRITYVictor Hsieh2019-01-031-2/+2
* Hide unzip warning when zip file is emptyColin Cross2018-12-191-1/+7
* Fix build time preopt with shared library uses.Nicolas Geoffray2018-12-181-2/+2
* Move dexpreopting to SoongColin Cross2018-12-171-307/+138
* Revert "Move dexpreopting to Soong"Colin Cross2018-12-141-138/+307
* Revert "Create directories before unzipping dexpreopt zip"Colin Cross2018-12-141-1/+1
* Revert "Correctly create directories before unzipping dexpreopt zip"Colin Cross2018-12-141-1/+1
* Correctly create directories before unzipping dexpreopt zipColin Cross2018-12-141-1/+1
* Create directories before unzipping dexpreopt zipColin Cross2018-12-131-1/+1
* Move dexpreopting to SoongColin Cross2018-12-121-307/+138
* Change profman logging to only be for errorsMathieu Chartier2018-12-121-1/+1
* Merge "Pass privileged dexpreopt module configuration to Soong"Colin Cross2018-10-251-1/+1
|\
| * Pass privileged dexpreopt module configuration to SoongColin Cross2018-10-241-1/+1
* | Allow target to specify LOCAL_PREFER_INTEGRITYVictor Hsieh2018-10-241-0/+6
|/
* Reduce the propagation of LOCAL_DEX_PREOPT := nostrippingColin Cross2018-10-241-4/+11
* Merge changes I6a4060a7,I7743fbda,I88eb24f8Colin Cross2018-10-101-304/+306
|\
| * Unnest independent dexpreopt conditionalsColin Cross2018-10-101-33/+40
| * Indent dex_preopt_odex_install.mkColin Cross2018-10-091-271/+272
| * Revert "Build: Do not treat org.apache.http.legacy.boot as boot classpath"Paul Duffin2018-10-091-6/+0
* | Initialize variable to fix wrong odex installedPo Hu2018-10-101-0/+1
|/
* Merge "Revert "Revert "Default to nostripping for non /system preopt"""Mathieu Chartier2018-07-171-1/+17
|\
| * Revert "Revert "Default to nostripping for non /system preopt""Mathieu Chartier2018-07-161-1/+17
* | Merge "Revert "Default to nostripping for non /system preopt""Yueming Wang2018-07-121-16/+5
|\|
| * Revert "Default to nostripping for non /system preopt"Yueming Wang2018-07-121-16/+5
* | Merge "Default to nostripping for non /system preopt"Mathieu Chartier2018-07-111-5/+16
|\|
| * Default to nostripping for non /system preoptMathieu Chartier2018-07-111-5/+16
* | Merge "Add logic to preopt both archs for SDK libs"Mathieu Chartier2018-07-091-2/+7
|\|
| * Add logic to preopt both archs for SDK libsMathieu Chartier2018-07-091-2/+7
| * Pass --dex-location when processing prebuilt profilesCalin Juravle2018-04-301-0/+1
| * Fix speed-profile compilation for prebuildsCalin Juravle2018-04-301-3/+7
| * Update profile rules to support binary profilesCalin Juravle2018-04-301-11/+35
| * Only default LOCAL_DEX_PREOPT_APP_IMAGE if not setMathieu Chartier2018-04-121-0/+2
| * Build: Amend minidebug odex setupAndreas Gampe2018-03-231-9/+29
* | Allow profiles for vendor modulesMathieu Chartier2018-05-221-4/+0
* | Merge "Only default LOCAL_DEX_PREOPT_APP_IMAGE if not set" into pi-devMathieu Chartier2018-05-021-0/+2
|\ \
| * | Only default LOCAL_DEX_PREOPT_APP_IMAGE if not setMathieu Chartier2018-05-021-0/+2
* | | Pass --dex-location when processing prebuilt profilesCalin Juravle2018-04-261-0/+1
* | | Fix speed-profile compilation for prebuildsCalin Juravle2018-04-251-3/+7
* | | Update profile rules to support binary profilesCalin Juravle2018-04-201-11/+35
|/ /
* | Build: Amend minidebug odex setupAndreas Gampe2018-03-231-9/+29
* | Merge "Add property for generating dm files" am: 3d2b45ad55 am: d8cb5746beMathieu Chartier2018-02-211-13/+50
|\|
| * Add property for generating dm filesMathieu Chartier2018-02-211-13/+50
* | Merge "Add a product property for changing the default compiler filter" am: 6...Mathieu Chartier2018-02-161-2/+7
|\|
| * Merge "Add a product property for changing the default compiler filter"Mathieu Chartier2018-02-161-2/+7
| |\
| | * Add a product property for changing the default compiler filterMathieu Chartier2018-02-151-2/+7
* | | Merge "Record the compilation reson in oat files for prebuilts" am: 87774191b...Calin Juravle2018-02-151-0/+4
|\| |
| * | Record the compilation reson in oat files for prebuiltsCalin Juravle2018-02-151-0/+4
| |/
* | Merge "Tighter control of stripping in dex_preopt_odex_install." am: ec1fdc88...Nicolas Geoffray2018-01-221-6/+33
|\|
| * Tighter control of stripping in dex_preopt_odex_install.Nicolas Geoffray2018-01-181-6/+33