aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Build: Do not build sanitize-never executableAndreas Gampe2018-10-101-0/+2
* Remove *_OUT_INTERMEDIATE_LIBRARIESDan Willemsen2018-09-151-1/+0
* Record module type statisticsDan Willemsen2016-07-281-0/+1
* Add NATIVE_TESTS class, move host native testsDan Willemsen2016-05-241-0/+2
* Allow to build native tests for translation arch only.Ying Wang2016-04-201-0/+5
* Don't reset LOCAL_*MODULE_STEM.Ying Wang2016-04-191-3/+0
* Support x86+arm multilib build.Ying Wang2016-03-251-0/+4
* Add support of SANITIZE_TARGET='address coverage' for fuzzing.Ivan Krasin2015-09-181-1/+1
* Enable SANITIZE_TARGET.Evgenii Stepanov2015-06-181-0/+13
* Support host multilib buildYing Wang2014-05-141-0/+1
* build: split TARGET_PREFER_32_BIT for apps and executablesColin Cross2014-04-301-3/+3
* build: fix TARGET_PREFER_32_BITColin Cross2014-04-101-21/+24
* add support for LOCAL_MULTILIBColin Cross2014-03-261-7/+44
* add support for module supported or unsupported target architecturesColin Cross2014-02-121-5/+16
* Refine module name resolving in multilib buildYing Wang2014-02-111-0/+6
* don't rename 32-bit executables to *_32Colin Cross2014-02-041-0/+2
* build: rename LOCAL_32BIT_ONLY to LOCAL_32_BIT_ONLYColin Cross2014-01-291-2/+2
* Support to build executables for TARGET_2ND_ARCHYing Wang2014-01-241-65/+9
* Remove aprof support from the build system.Ying Wang2014-01-141-11/+0
* Allow clang to build host binaries.Logan Chien2014-01-071-0/+4
* Support to switch between prebuilt and buiding from sourceYing Wang2013-01-151-0/+13
* Support to build executables against the NDKYing Wang2012-09-251-3/+31
* Profiling use aprof, enable by LOCAL_ENABLE_APROF or LOCAL_ENABLE_APROF_JNIKito Cheng2012-06-151-0/+12
* build: remove prelinker build build systemIliyan Malchev2011-03-121-5/+0
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+28
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-28/+0
* Initial ContributionThe Android Open Source Project2008-10-211-0/+28