aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Remove *_OUT_INTERMEDIATE_LIBRARIESDan Willemsen2018-09-151-3/+0
* Remove HOST_PREFER_32_BITColin Cross2016-09-021-4/+0
* Record module type statisticsDan Willemsen2016-07-291-0/+1
* Add 64-bit windows cross-compilesDan Willemsen2016-02-051-0/+19
* Merge "Add HOST_CROSS_OS"Dan Willemsen2015-09-091-0/+21
|\
| * Add HOST_CROSS_OSDan Willemsen2015-09-091-0/+21
* | Fix LOCAL_MODULE_HOST_OSDan Willemsen2015-09-041-0/+1
|/
* Change the default multilib for host libraries to "both"Colin Cross2015-04-081-2/+2
* Revert "Don't rename host libraries if only one arch is build."Ying Wang2014-06-101-5/+0
* Don't rename host libraries if only one arch is build.Ying Wang2014-06-101-0/+5
* Set default LOCAL_MULTILIB only if LOCAL_MODULE_HOST_ARCH isn't restrictedYing Wang2014-06-101-0/+2
* Add HOST_PREFER_32_BIT to support 32-bit-by-default multilib buildYing Wang2014-05-201-3/+4
* Support host multilib buildYing Wang2014-05-141-39/+27
* Fix prebuilt library dependency for multilib buildYing Wang2014-02-251-1/+1
* Include $(BUILD_COPY_HEADERS) in upper-level makefilesYing Wang2014-02-201-0/+5
* Build from source or prebuiltYing Wang2012-12-141-0/+14
* Fix common typo in comments, warning and error messages.Ian Rogers2012-10-011-1/+1
* Build system support to export include pathsYing Wang2011-11-171-0/+3
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-0/+29
* auto import from //depot/cupcake/@135843The Android Open Source Project2009-03-031-29/+0
* Initial ContributionThe Android Open Source Project2008-10-211-0/+29