aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* DO NOT MERGE - Merge pie-platform-release (PPRL.181205.001) into masterXin Li2018-12-111-1/+1
|\
| * [DO NOT MERGE]Update Security String to 2018-12-05 for December releaseAdam Seaton2018-10-191-1/+1
| * [DO NOT MERGE] Update Security String to 2018-12-01 for December ReleaseAdam Seaton2018-10-161-1/+1
| * Update platform security string to 2018-11-05 on pi-dev & masterElisa Pascual Trevino2018-09-111-1/+1
| * Revert "Update platform security string to 2018-11-05 on pi-dev & master"Elisa Pascual Trevino2018-09-101-1/+1
| * Update platform security string to 2018-11-05 on pi-dev & masterElisa Pascual Trevino2018-09-101-1/+1
| * Update platform security string to 2018-11-01 on pi-dev & masterElisa Pascual Trevino2018-09-101-1/+1
| * Update platform security string to 2018-10-05 on pi-dev & masterAdam Seaton2018-08-131-1/+1
* | Bump PREVIEW_SDK_INT for Q builds.Jeff Sharkey2018-12-101-2/+5
* | Merge "Provisionally increase PLATFORM_MIN_SUPPORTED_TARGET_SDK_VERSION to 23."Narayan Kamath2018-09-031-1/+1
|\ \
| * | Provisionally increase PLATFORM_MIN_SUPPORTED_TARGET_SDK_VERSION to 23.Narayan Kamath2018-08-241-1/+1
* | | Merge "Fix misleading comment in version_defaults.mk"Narayan Kamath2018-08-311-2/+2
|\| |
| * | Fix misleading comment in version_defaults.mkNarayan Kamath2018-08-241-2/+2
* | | Updating Platform Security String to 2018-09-05 Bug: 111501777 am: 6bc223c9afAdam Seaton2018-07-161-1/+1
|\ \ \ | |/ / |/| / | |/
| * Updating Platform Security String to 2018-09-05 Bug: 111501777Adam Seaton2018-07-161-1/+1
| |\
| | * Updating Platform Security String to 2018-09-05Adam Seaton2018-07-161-1/+1
| | * [DO NOT MERGE] Update Platform Security String to 2018-08-05 for AugustAdam Seaton2018-06-181-1/+1
| | * DO NOT MERGE: Update Platform Security String to 2018-07-05 for oc-mr1-devAdam Seaton2018-06-011-1/+1
| | * DO NOT MERGE: Updating security string for oc-mr1-dev to 2018-06-05Adam Seaton2018-04-181-1/+1
| | * DO NOT MERGE Updating security string for oc-mr1-dev to 2018-05-05Adam Seaton2018-03-131-1/+1
* | | Update Platform security string to 08-05 for August release bug: 109889880Adam Seaton2018-06-071-1/+1
|\| |
| * | Update Platform security string to 08-05 for August releaseAdam Seaton2018-06-071-1/+1
* | | Merge "DO NOT MERGE Update Platform Security String to 2018-07-05 for pi-dev ...Adam Seaton2018-06-041-1/+1
|\| |
| * | DO NOT MERGE Update Platform Security String to 2018-07-05 for pi-devAdam Seaton2018-06-011-1/+1
| * | Expose PLATFORM_SECURITY_PATCH_TIMESTAMP.Tao Bao2018-05-291-0/+10
* | | Merge "Expose PLATFORM_SECURITY_PATCH_TIMESTAMP." am: d48f2a1408Tao Bao2018-05-291-0/+10
|\ \ \
| * | | Expose PLATFORM_SECURITY_PATCH_TIMESTAMP.Tao Bao2018-05-291-0/+10
| * | | Adding Q entries to version_defaults.mkIan Pedowitz2018-05-021-3/+5
| * | | Mark version_defaults as readonlyDan Willemsen2018-04-161-1/+24
* | | | Merge "DO NOT MERGE: Updating security string for pi-dev to 2018-06-05" into ...Adam Seaton2018-05-161-1/+1
|\ \ \ \ | | |/ / | |/| |
| * | | Merge "DO NOT MERGE: Updating security string for pi-dev to 2018-06-05" into ...Adam Seaton2018-05-161-1/+1
| |\ \ \
| | * | | DO NOT MERGE: Updating security string for pi-dev to 2018-06-05Adam Seaton2018-04-181-1/+1
* | | | | Merge "PLATFORM_PREVIEW_SDK_VERSION should be 0" into pi-devandroid-build-team Robot2018-05-031-1/+1
|\| | | |
| * | | | PLATFORM_PREVIEW_SDK_VERSION should be 0Ian Pedowitz2018-05-031-1/+1
* | | | | Adding Q entries to version_defaults.mkIan Pedowitz2018-05-011-5/+5
* | | | | Revert "DO NOT MERGE: P is now REL"Ian Pedowitz2018-04-301-1/+1
* | | | | Merge "DO NOT MERGE: P is now REL" into pi-devIan Pedowitz2018-04-301-1/+1
|\| | | |
| * | | | Merge "DO NOT MERGE: P is now REL" into pi-devIan Pedowitz2018-04-301-1/+1
| |\ \ \ \
| | * | | | DO NOT MERGE: P is now RELDan Chapin2018-04-131-1/+1
* | | | | | Removed obsolete comment on PLATFORM_SYSTEMSDK_MIN_VERSIONJiyong Park2018-04-271-3/+0
|\| | | | |
| * | | | | Removed obsolete comment on PLATFORM_SYSTEMSDK_MIN_VERSIONJiyong Park2018-04-271-3/+0
* | | | | | Merge "Set PLATFORM_SYSTEMSDK_MIN_VERSION := 28" into pi-devColin Cross2018-04-261-1/+1
|\| | | | |
| * | | | | Set PLATFORM_SYSTEMSDK_MIN_VERSION := 28Colin Cross2018-04-261-1/+1
| | |/ / / | |/| | |
* | | | | Merge "Update security string to 2018-05-05 on pi-dev Bug: 74345861" into pi-devAdam Seaton2018-04-171-1/+1
|\| | | |
| * | | | Merge "Update security string to 2018-05-05 on pi-dev Bug: 74345861" into pi-devTreeHugger Robot2018-04-171-1/+1
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Update security string to 2018-05-05 on pi-devAdam Seaton2018-04-121-1/+1
* | | | | Merge "Mark version_defaults as readonly" into pi-dev-plus-aospTreeHugger Robot2018-04-131-1/+25
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Mark version_defaults as readonlyDan Willemsen2018-04-121-1/+25
| |/ / /
* / / / Finalizing P SDKWale Ogunwale2018-04-131-2/+2
|/ / /
* | | Bump PLATFORM_PREVIEW_SDK_VERSION to 2 for P-Beta1Ian Pedowitz2018-04-091-1/+1