aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Update acloud alias to support mac via workaround in go/acloud-mac.Kevin Cheng2019-01-111-0/+2
* Merge "Improve mmm behavior when targets are specified."Jaewoong Jung2019-01-031-13/+21
|\
| * Improve mmm behavior when targets are specified.Jaewoong Jung2019-01-021-13/+21
* | Prevent PYTHONPATH from accumulatively growing.Jim Tang2018-12-211-1/+8
|/
* Rename _complete-android-module-namesdimitry2018-12-111-3/+3
* Merge "Add functions to jump to specific modules."Treehugger Robot2018-12-071-22/+99
|\
| * Add functions to jump to specific modules.Steven Moreland2018-12-061-22/+99
* | AIDEGen: Adopt prebuilt mechanism to bypass 'm aidegen'.patricktu2018-11-291-0/+13
|/
* envsetup.sh: say -p for plain, not -ps.Elliott Hughes2018-11-151-1/+1
* Merge "Add atest shortcut in envsetup.sh."Treehugger Robot2018-11-141-4/+13
|\
| * Add atest shortcut in envsetup.sh.Jim Tang2018-11-051-4/+13
* | Add .hpp files to sgrep and treegrepAurelio Jargas2018-11-061-4/+4
|/
* Don't override zsh users' compinit options.Patrik Fimml2018-10-161-4/+7
* Add acloud shortcut in envsetup.shKevin Cheng2018-10-081-0/+19
* Envsetup: Fix lunch choice with number in zshJim Tang2018-10-031-1/+7
* Add Atest tab completion script.Jim Tang2018-07-171-26/+44
* Envsetup: Add way to skip installing completionsMakoto Onuki2018-06-181-2/+19
* Merge "Move pid, stacks from envsetup.sh to dedicated scripts."Treehugger Robot2018-06-151-53/+0
|\
| * Move pid, stacks from envsetup.sh to dedicated scripts.Josh Gao2018-06-141-53/+0
* | Merge "Fix stacks for Java processes."Treehugger Robot2018-06-141-25/+9
|\|
| * Fix stacks for Java processes.Josh Gao2018-06-141-25/+9
* | mma in dirs w/o Android.(mk|bp) in ancestor dirSteven Moreland2018-06-131-1/+2
|/
* Stop being noisy about including the bash completions.Elliott Hughes2018-05-041-1/+0
* Remove settitleNg Zhi An2018-05-041-21/+0
* Start moving add_lunch_combo to MakeDan Willemsen2018-04-041-12/+10
* Move adb/fastboot bash completion to their projects.Elliott Hughes2018-04-031-5/+4
* Remove core/clang/versions.mk and scan-build wrapperChih-Hung Hsieh2018-02-151-33/+7
* Merge "envsetup.sh: don't assume 'cd' is builtin"Treehugger Robot2018-01-101-1/+1
|\
| * envsetup.sh: don't assume 'cd' is builtinSteven Moreland2018-01-051-1/+1
* | Remove armv5teDan Willemsen2018-01-081-4/+3
|/
* Get off my lawn forever!Elliott Hughes2017-12-071-1/+6
* resolve merge conflicts of 0c8b471be3 to stage-aosp-masterTorne (Richard Coles)2017-10-231-1/+6
|\
| * Merge "Don't add empty entry to PATH."Treehugger Robot2017-10-231-1/+6
| |\
| | * Don't add empty entry to PATH.Torne (Richard Coles)2017-10-041-1/+6
* | | Merge "Update references to build/core to build/make/core"Colin Cross2017-10-201-4/+4
|\| |
| * | Merge "Update references to build/core to build/make/core"Colin Cross2017-10-201-4/+4
| |\ \
| | * | Update references to build/core to build/make/coreColin Cross2017-10-201-4/+4
* | | | Merge "Support 'tapas help' for more-detailed tapas help"Jeff Gaston2017-10-191-0/+6
|\| | |
| * | | Merge "Support 'tapas help' for more-detailed tapas help"Treehugger Robot2017-10-191-0/+6
| |\ \ \ | | |/ / | |/| |
| | * | Support 'tapas help' for more-detailed tapas helpJeff Gaston2017-09-111-0/+6
| | |/
* | | Merge "Switch envsetup.sh dumpvars to soong_ui"Dan Willemsen2017-10-171-12/+8
|\| |
| * | Switch envsetup.sh dumpvars to soong_uiDan Willemsen2017-10-171-12/+8
| |/
* | Merge "Add shortcut to atest after envsetup.sh is sourced."Simran Basi2017-08-251-0/+8
|\|
| * Add shortcut to atest after envsetup.sh is sourced.Simran Basi2017-08-231-0/+8
* | Merge "Consolidate build system usage documentation into source control" am: ...Jeff Gaston2017-08-091-0/+6
|\|
| * Merge "Consolidate build system usage documentation into source control"Jeff Gaston2017-08-091-0/+6
| |\
| | * Consolidate build system usage documentation into source controlJeff Gaston2017-08-091-0/+6
* | | Merge "Continue using the real make if -C is used" am: 218a0c0c70 am: 56a2bb9ec9Dan Willemsen2017-07-291-1/+8
|\| |
| * | Merge "Continue using the real make if -C is used"Dan Willemsen2017-07-291-1/+8
| |\|
| | * Continue using the real make if -C is usedDan Willemsen2017-07-281-1/+8