aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge "Enable dyanmic image size for GSI" into stage-dr1-aosp-masterTreeHugger Robot2018-08-061-2/+0
|\
| * Enable dyanmic image size for GSISzuWei Lin2018-08-031-2/+0
* | Add emulator audio policy config in /vendor not /systemKevin Rocard2018-07-311-8/+0
|/
* resolve merge conflicts of 2927f2185cde4c28818c2852c33255b26df4f584 to stage-...SzuWei Lin2018-07-231-1/+0
|\
| * Merge "Move some BoardConfig settings from EmuCommon to GsiCommon"SzuWei Lin2018-07-231-1/+0
| |\
| | * Move some BoardConfig settings from EmuCommon to GsiCommonSzuWei Lin2018-07-181-1/+0
| | * Refactor BoardConfig.mk for emulator productsIsaac Chen2018-07-051-55/+15
| | * Enable /cache mount pointBowgo Tsai2018-06-291-0/+5
| | * Add some experimental mainline targets.Anton Hansson2018-06-281-0/+1
| | * Merge "Set proper CPU variant for aosp_arm"Treehugger Robot2018-06-151-8/+21
| | |\
| | | * Set proper CPU variant for aosp_armIsaac Chen2018-06-151-8/+21
| | * | Merge "emulator: move sepolicy to goldfish project"Bo Hu2018-06-1344-352/+1
| | |\ \
| | | * | emulator: move sepolicy to goldfish projectbohu2018-06-1344-352/+1
| | | |/
| | * | Merge "Create system.prop for GSI Pi"Treehugger Robot2018-06-131-1/+1
| | |\ \ | | | |/ | | |/|
| | | * Create system.prop for GSI PiSzuWei Lin2018-06-121-1/+1
* | | | Merge "Refactor BoardConfig.mk for emulator products" into stage-aosp-masterIsaac Chen2018-07-041-68/+15
|\| | |
| * | | Refactor BoardConfig.mk for emulator productsIsaac Chen2018-07-031-68/+15
* | | | Merge "Add some experimental mainline targets." into stage-aosp-masterAnton Hansson2018-06-291-0/+1
|\| | |
| * | | Add some experimental mainline targets.Anton Hansson2018-06-281-0/+1
* | | | emualtor: cleanup media configurationbohu2018-06-131-11/+0
|\ \ \ \ | |/ / / |/| | |
| * | | emualtor: cleanup media configurationbohu2018-06-131-11/+0
| * | | Support new hostapd build target without HIDLBjoern Johansson2018-06-123-10/+20
* | | | emulator: move sepolicy to goldfish projectbohu2018-06-1344-352/+1
* | | | Merge "Support new hostapd build target without HIDL"Bjoern Johansson2018-06-123-10/+20
|\ \ \ \ | | |/ / | |/| |
| * | | Support new hostapd build target without HIDLBjoern Johansson2018-06-113-10/+20
| * | | emulator: update aosp sepoliciesbohu2018-06-1119-4/+172
| | |/ | |/|
| * | Merge "Temporarily whitelisting system domains writing vendor props"Treehugger Robot2018-06-053-0/+3
| |\ \
| | * | Temporarily whitelisting system domains writing vendor propsJiyong Park2018-05-243-0/+3
* | | | Merge "emulator: allows vendor_init to set qemu_props" into pi-devBo Hu2018-06-071-0/+1
|\ \ \ \ | | |_|/ | |/| |
| * | | emulator: allows vendor_init to set qemu_propsbohu2018-06-071-0/+1
* | | | Merge "Set proper CPU variant for aosp_arm" into pi-devIsaac Chen2018-06-051-8/+21
|\| | |
| * | | Merge "Set proper CPU variant for aosp_arm" into pi-devTreeHugger Robot2018-06-051-8/+21
| |\ \ \
| | * | | Set proper CPU variant for aosp_armIsaac Chen2018-05-301-8/+21
* | | | | Merge "sepolicy: update OWNERS" am: 99a215f3dbJeff Vander Stoep2018-06-051-2/+6
|\ \ \ \ \ | | |_|/ / | |/| | |
| * | | | sepolicy: update OWNERSJeff Vander Stoep2018-06-051-2/+6
| | |_|/ | |/| |
| * | | Merge "Enable VNDK for aosp_arm(64)"Isaac Chen2018-04-242-15/+14
| |\ \ \
| | * | | Enable VNDK for aosp_arm(64)Isaac Chen2018-04-242-15/+14
| * | | | Merge "ARM emulator: aosp_arm on 64-bit binder and kernel"Treehugger Robot2018-04-241-0/+2
| |\ \ \ \
| | * | | | ARM emulator: aosp_arm on 64-bit binder and kernelIsaac Chen2018-04-231-0/+2
| | |/ / /
| * / / / Make aosp_$arch system images closer to GSIsIsaac Chen2018-04-231-0/+17
| |/ / /
* | | | Merge "Clean up deprecated properties. Set sepolicy for vendor process" into ...huans2018-06-044-5/+5
|\ \ \ \ | | |/ / | |/| |
| * | | Clean up deprecated properties. Set sepolicy for vendor processhuans2018-06-044-5/+5
* | | | Merge changes from topic "emulator-gsi-configs" into pi-devBo Hu2018-06-041-1/+0
|\| | |
| * | | Merge changes from topic "emulator-gsi-configs" into pi-devBo Hu2018-06-041-1/+0
| |\ \ \
| | * | | emulator: add missing apns confighuans2018-05-301-1/+0
| | | |/ | | |/|
* | | | Enable metadata in GSISzuWei Lin2018-05-301-0/+3
|\| | |
| * | | Enable metadata in GSISzuWei Lin2018-05-301-0/+3
| |/ /
* | | Merge "Temporarily whitelisting system domains writing vendor props" into pi-devJiyong Park2018-05-223-0/+3
|\| |
| * | Temporarily whitelisting system domains writing vendor propsJiyong Park2018-05-183-0/+3
* | | Merge "Enable PRODUCT_COMPATIBLE_PROPERTY for aosp_$arch" into pi-devIsaac Chen2018-05-142-2/+4
|\| |