aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Split *_product makefilesSzuWei Lin2019-01-161-0/+1
* Split generic_no_telephony in two.Anton Hansson2018-07-101-92/+7
* Remove non-existing packages from common mks.Anton Hansson2018-07-051-9/+0
* Remove core_base.mkAnton Hansson2018-06-271-2/+7
* Remove core.mk.Anton Hansson2018-06-201-20/+62
* Remove redundant package includes from makefiles.Anton Hansson2018-06-051-1/+0
* Removed overlay from targetLucas Dupin2017-07-241-1/+0
* Revert "Removed overlay from target"Jorim Jaggi2017-07-241-0/+1
* Removed overlay from targetLucas Dupin2017-07-171-1/+0
* Require sysui overlayLucas Dupin2017-06-181-0/+1
* Add sysui dark theme dependencyLucas Dupin2017-05-261-0/+1
* Add NfcNci to default builds.Martijn Coenen2017-04-131-0/+1
* remove legacy audio policy managerEric Laurent2016-11-281-1/+0
* Merge \\\"The easter egg is now its own APK.\\\" into nyc-dev am: 18ecea3986 ...Dan Sandler2016-06-261-0/+1
|\
| * The easter egg is now its own APK.Dan Sandler2016-06-261-0/+1
* | Remove last mention of EXTENDED_FONT_FOOTPRINT.Roozbeh Pournader2016-06-091-1/+0
|/
* Add input.evdev.default to base.mkTim Kilbourn2015-06-101-2/+1
* Add input HAL to device buildsMichael Wright2015-04-271-1/+2
* Merge "Add BluetoothMidiService to generic_no_telephony.mk"Mike Lockwood2015-04-091-0/+1
|\
| * Add BluetoothMidiService to generic_no_telephony.mkMike Lockwood2015-04-011-0/+1
* | Add hyphenation patterns to generic_no_telephony.mk.Roozbeh Pournader2015-04-071-0/+1
* | Remove Lohit fonts from the build.Roozbeh Pournader2015-04-061-1/+0
|/
* Add Roboto fontsRoozbeh Pournader2015-02-251-0/+1
* am ae542c78: Merge "Revert "Add the default local_time hal implementation to ...Ying Wang2015-01-211-3/+0
|\
| * Revert "Add the default local_time hal implementation to builds."Chih-Wei Huang2015-01-201-3/+0
* | Add Lohit fonts to the build.Roozbeh Pournader2014-11-251-0/+1
|/
* Add Cutive Mono to makefilesAlan Viverette2014-10-101-0/+1
* Remove bcc from generic_no_telephony.mk.leozwang2014-07-141-1/+0
* deprecate external/sil-fontsVictoria Lease2014-05-131-1/+0
* am 25e75aba: am 6e3bbf64: am 0ac89b45: Merge "Remove libGLES_android from non...Ying Wang2014-04-151-1/+2
|\
| * Remove libGLES_android from non-emulator builds; Remove screenrecord from SDK...Ying Wang2014-04-151-1/+2
* | am 3c14d21a: am 14a5be01: am 4e965ac6: am 38626e63: Merge "Add external/googl...Victoria Lease2014-03-031-0/+3
|\|
| * Add external/google-fonts/*/fonts.mk.Victoria Lease2014-02-281-0/+3
* | am 515f379f: am f1ad4d2d: Merge "Add bcc to the list of PRODUCT_PACKAGES to i...Stephen Hines2014-02-181-0/+1
|\|
| * Add bcc to the list of PRODUCT_PACKAGES to install.Stephen Hines2014-02-181-0/+1
* | resolved conflicts for merge of b6d53f0b to masterYing Wang2014-02-121-7/+1
|\|
| * Clean up dangling module namesYing Wang2014-02-111-7/+1
* | am 82064659: am 327c3fef: am fa2c68e8: am 51c47855: Merge "Vibra: compile and...David Turner2014-01-231-0/+1
|\|
| * Vibra: compile and stage vibrator.default on all targetsDavid Wagner2014-01-101-0/+1
| * Push wpa_supplicant modules down to the leaf product config.Ying Wang2013-12-051-4/+1
* | Push wpa_supplicant modules down to the leaf product config.Ying Wang2013-11-251-4/+1
* | Clean up the common base core.mk of the sdk and the aosp_* products.Ying Wang2013-11-201-16/+0
* | Remove the unused product variable PRODUCT_POLICYYing Wang2013-11-201-2/+0
|/
* Merge "Add default WallpaperCropper to the build" into klp-devMichael Jurka2013-09-161-1/+2
|\
| * Add default WallpaperCropper to the buildMichael Jurka2013-09-161-1/+2
* | Remove Terminal for now.Jeff Sharkey2013-09-161-1/+0
|/
* include external/sil-fontsVictoria Lease2013-09-111-0/+1
* Fix missing camera from aosp builds.Vineeta Srivastava2013-08-141-0/+1
* The big switch. Enabling InCallUi/Phone split by default.Santos Cordon2013-08-121-1/+1
* resolved conflicts for merge of 8714c831 to masterElliott Hughes2013-07-311-3/+0
|\