aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Normalize SDK product name to sdk_<device_type>_<arch_name>Ying Wang2014-07-181-149/+3
* deprecate external/sil-fontsVictoria Lease2014-05-131-1/+0
* stagefright: use media_codecs_google*.xml filesLajos Molnar2014-03-191-0/+3
* am 3c14d21a: am 14a5be01: am 4e965ac6: am 38626e63: Merge "Add external/googl...Victoria Lease2014-03-031-0/+3
|\
| * am 4e965ac6: am 38626e63: Merge "Add external/google-fonts/*/fonts.mk."Victoria Lease2014-03-031-0/+3
| |\
| | * Add external/google-fonts/*/fonts.mk.Victoria Lease2014-02-281-0/+3
* | | Combine emulator test projects into a single apkSteve Moyer2014-02-191-3/+1
* | | Merge "Adding SmsTest to sdk build"Steve Moyer2014-02-101-0/+1
|\ \ \
| * | | Adding SmsTest to sdk buildSteve Moyer2014-02-071-0/+1
* | | | am cc57457c: am 145562fc: Merge "Add missing font files to SDK system images."David 'Digit' Turner2014-02-101-0/+3
|\ \ \ \ | |/ / / |/| / / | |/ /
| * | am 145562fc: Merge "Add missing font files to SDK system images."David 'Digit' Turner2014-02-101-0/+3
| |\|
| | * Add missing font files to SDK system images.David 'Digit' Turner2014-02-041-0/+3
* | | resolved conflicts for merge of 9c7281fb to masterXavier Ducrohet2013-12-041-0/+1
|\| |
| * | am 8eb89dde: am ab92f3df: Add Dialer to SDK system image. DO NOT MERGE.Xavier Ducrohet2013-12-041-1/+2
| |\ \ | | |/ | |/|
| | * Add Dialer to SDK system image. DO NOT MERGE.Xavier Ducrohet2013-12-041-1/+2
* | | Clean up the common base core.mk of the sdk and the aosp_* products.Ying Wang2013-11-201-49/+33
* | | Remove the unused product variable PRODUCT_POLICYYing Wang2013-11-201-1/+0
|/ /
* | am d7992e95: Replace a dangling refeence to packages/apps/Phone.Ben Gilad2013-10-021-1/+1
|\|
| * Replace a dangling refeence to packages/apps/Phone.Ben Gilad2013-09-301-1/+1
* | am ac2cb396: am 929b3a24: Merge "Adding the missing audio files into the SDK ...Ying Wang2013-08-211-0/+1
|\ \ | |/ |/|
| * Adding the missing audio files into the SDK system imageJun Tian2013-08-051-0/+1
* | Print - buildSvetoslav Ganov2013-06-211-0/+1
* | Remove references to DrmProviderMike Lockwood2013-04-291-1/+0
* | am 3e572762: am 0646fdae: Fix SDK build.Ben Murdoch2013-04-021-0/+1
|\|
| * Fix SDK build.Ben Murdoch2013-04-021-0/+1
* | am 85754ea5: am cdfb5bac: resolved conflicts for merge of a3aea5b6 to jb-mr2-devRaphael Moll2013-03-141-5/+0
|\|
| * resolved conflicts for merge of a3aea5b6 to jb-mr2-devRaphael Moll2013-03-141-5/+0
| |\
| | * Build SDK using prebuilts/devtools.Raphael Moll2013-03-131-5/+0
* | | am a9dafdb8: am 51e11eea: Merge "reflect the migration of emulator hal to dev...keunyoung2013-03-111-2/+2
|\| |
| * | reflect the migration of emulator hal to device/generic/goldfishkeunyoung2013-03-111-2/+2
* | | am 7475afa6: am 42e05e04: Merge "remove reference of emulator vold.fstab whic...keunyoung2013-03-061-1/+0
|\| |
| * | remove reference of emulator vold.fstab which is no longer necessarykeunyoung2013-03-051-1/+0
* | | am 6d12cbc5: am d5198cbc: Merge "Install a unified fstab in the emulator imag...Ken Sumrall2013-03-041-3/+2
|\| |
| * | Install a unified fstab in the emulator imageKen Sumrall2013-03-041-3/+2
* | | am e4a045e9: Install a unified fstab for the sdk imageKen Sumrall2013-02-281-0/+1
|\| |
| * | Install a unified fstab for the sdk imageKen Sumrall2013-02-271-0/+1
| |/
* / Add Keyguard package to platform builds.Jim Miller2013-02-271-0/+1
|/
* Change Email2 reference back to EmailRoger Chen2013-01-081-1/+1
* Add emulator modules to PRODUCT_PACKAGES in full and sdk productsJesse Hall2012-11-281-0/+1
* Add dev settings to emulator.Xavier Ducrohet2012-11-061-0/+1
* Revert "Include videoeditor_jni in sdk product build."Siva Velusamy2012-09-241-7/+0
* Include videoeditor_jni in sdk product build.Siva Velusamy2012-09-211-0/+7
* Remove imap2 from buildPaul Westbrook2012-08-221-1/+0
* Include FusedLocation.apk on sdk builds tooJesse Hall2012-08-141-0/+1
* Add imap2 to the buildPaul Westbrook2012-08-031-0/+1
* Change build targets to use Email2/Exchange2Marc Blank2012-06-281-1/+1
* am e245ecdc: Merge "Add LegacyCamera to SDK product" into jb-devEino-Ville Talvala2012-06-081-1/+2
|\
| * Add LegacyCamera to SDK productEino-Ville Talvala2012-06-051-1/+2
* | am f97105ea: Merge "Fix rild running in Nakasi." into jb-devWink Saville2012-05-311-1/+2
|\|
| * Merge "Fix rild running in Nakasi." into jb-devWink Saville2012-05-311-1/+2
| |\