aboutsummaryrefslogtreecommitdiffstats
path: root/target
Commit message (Expand)AuthorAgeFilesLines
...
| * | | | | Remove languages_small.mkAnton Hansson2019-01-041-24/+0
| | |/ / / | |/| | |
* | | | | Merge "Add Tag to mainline_system"Treehugger Robot2019-01-041-0/+1
|\ \ \ \ \ | |_|_|_|/ |/| | | |
| * | | | Add Tag to mainline_systemAnton Hansson2019-01-031-0/+1
| |/ / /
* | | | Merge "Remove the testing-purpose APEX keys."Jiyong Park2019-01-031-3/+0
|\ \ \ \ | |/ / / |/| | |
| * | | Remove the testing-purpose APEX keys.Jiyong Park2018-12-271-3/+0
| | |/ | |/|
* | | Merge "base_system: Add ModuleMetadata to base system image."Narayan Kamath2019-01-031-0/+1
|\ \ \
| * | | base_system: Add ModuleMetadata to base system image.Narayan Kamath2018-12-311-0/+1
| |/ /
* / / Revise apns-conf.xml of Legacy GSI from goldfish to sampleSzuWei Lin2019-01-031-1/+1
|/ /
* | Merge "Build NetworkStack package"Remi NGUYEN VAN2018-12-252-0/+5
|\ \
| * | Build NetworkStack packageRemi NGUYEN VAN2018-12-122-0/+5
* | | Push cameraserver downstream from base_system.mk.Patrik Fimml2018-12-212-1/+1
* | | Add lpdump to all buildsYifan Hong2018-12-191-0/+1
| |/ |/|
* | Apply skip mounting product and other partitions in GSISzuWei Lin2018-12-1914-9/+17
* | Remove libunwind from VNDKJustin Yun2018-12-181-2/+0
* | Allow mainline_arm64 to have product contentsAnton Hansson2018-12-181-2/+4
* | Merge "Add rss_hmw_reset to system partition"Treehugger Robot2018-12-171-0/+1
|\ \
| * | Add rss_hmw_reset to system partitionRafal Slawik2018-11-191-0/+1
* | | Merge "Add hansson to target/board and target/product OWNERS"Anton Hansson2018-12-141-0/+1
|\ \ \
| * | | Add hansson to target/board and target/product OWNERSAnton Hansson2018-12-141-0/+1
* | | | Add Conscrypt APEX to base imageAdam Vartanian2018-12-141-0/+1
|/ / /
* | | Merge "DO NOT MERGE - Merge pie-platform-release (PPRL.181205.001) into master"android-o-mr1-iot-release-1.0.7Treehugger Robot2018-12-122-1/+2
|\ \ \
| * \ \ DO NOT MERGE - Merge pie-platform-release (PPRL.181205.001) into masterXin Li2018-12-112-1/+2
| |\ \ \ | | |_|/ | |/| |
| | * | Add product_launched_with_k.mkMac Wang2018-07-192-1/+2
* | | | Remove perfprofd from set of binaries installed on system.Nicolas Geoffray2018-12-111-1/+0
|/ / /
* | | Merge "Build: Add test apex keys to debug product packages"Andreas Gampe2018-12-061-0/+2
|\ \ \
| * | | Build: Add test apex keys to debug product packagesAndreas Gampe2018-11-281-0/+2
* | | | Merge "Audio VNDK: add V5 HIDL libraries"Treehugger Robot2018-12-041-0/+3
|\ \ \ \
| * | | | Audio VNDK: add V5 HIDL librariesKevin Rocard2018-12-021-0/+3
* | | | | Reenable avb for mainlineAnton Hansson2018-12-042-5/+5
* | | | | Merge "Split GSI and mainline board configs"Anton Hansson2018-12-033-21/+31
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Split GSI and mainline board configsAnton Hansson2018-11-293-21/+31
* | | | | Merge "Add llkd to mainline_system"Anton Hansson2018-11-301-4/+5
|\ \ \ \ \
| * | | | | Add llkd to mainline_systemAnton Hansson2018-11-131-4/+5
* | | | | | Merge "Remove USE_HWC2 plumbing and settings"Anton Hansson2018-11-302-3/+0
|\ \ \ \ \ \
| * | | | | | Remove USE_HWC2 plumbing and settingsAnton Hansson2018-11-292-3/+0
| | |/ / / / | |/| | | |
* / | | | | Add two compile flags for mainlineAnton Hansson2018-11-291-0/+5
|/ / / / /
* | | | | Merge "Add the dns resolv module to /system"Treehugger Robot2018-11-291-0/+1
|\ \ \ \ \ | |_|/ / / |/| | | |
| * | | | Add the dns resolv module to /systemchenbruce2018-11-281-0/+1
* | | | | Adding IRadioConfig 1.2 to current.txt.Malcolm Chen2018-11-271-0/+1
* | | | | Adding IRadio 1.4 to vndk current.txtMalcolm Chen2018-11-271-0/+1
* | | | | Merge "Add two more libraries to mainline_system"Anton Hansson2018-11-271-0/+2
|\ \ \ \ \ | |/ / / / |/| | | |
| * | | | Add two more libraries to mainline_systemAnton Hansson2018-11-261-0/+2
* | | | | safe_union@1.0 to vndk-spSteven Moreland2018-11-261-1/+1
|/ / / /
* | | | Add a bunch of libraries to mainline_systemAnton Hansson2018-11-201-0/+18
* | | | Merge "Add BOARD_USES_SYSTEM_OTHER_ODEX := true to mainline"Anton Hansson2018-11-201-0/+4
|\ \ \ \
| * | | | Add BOARD_USES_SYSTEM_OTHER_ODEX := true to mainlineAnton Hansson2018-11-161-0/+4
* | | | | Add ss as a previously debug tagged moduleDan Willemsen2018-11-191-0/+1
* | | | | Add iw as a previously debug tagged moduleDan Willemsen2018-11-191-0/+1
* | | | | Add previously debug tagged modulesDan Willemsen2018-11-171-0/+4
* | | | | Add sanitizer-status to PRODUCT_PACKAGES_DEBUGZach Riggle2018-11-171-0/+1
| |_|_|/ |/| | |