aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* releasetools: Skip copying split super images while signing.Tao Bao2019-01-111-0/+4
* Install the ota keys under recovery as a zipfileTianjie Xu2018-10-221-31/+31
* Merge "Allow BOARD_USES_RECOVERY_AS_BOOT without BOARD_BUILD_SYSTEM_ROOT_IMAGE"Tom Cherry2018-09-261-2/+1
|\
| * Allow BOARD_USES_RECOVERY_AS_BOOT without BOARD_BUILD_SYSTEM_ROOT_IMAGETom Cherry2018-09-261-2/+1
* | Rename care map in pb format to care_map.pbTianjie Xu2018-09-181-1/+1
|/
* releasetools: Fix the path to the OTA keys in recovery image.Tao Bao2018-08-261-2/+2
* Install recovery etc files to recovery/root/system/etc.Tao Bao2018-08-211-8/+9
* releasetools: Skip signing APKs with given prefixes.Tao Bao2018-06-201-15/+55
* releasetools: Factor out the check for (compressed) APK file.Tao Bao2018-06-191-56/+87
* releasetools: Check for duplicate entries in ReplaceCerts().Tao Bao2018-02-201-21/+47
* releasetools: Clean up test_sign_target_files_apks.py.Tao Bao2018-02-201-1/+1
* releasetools: Fix an issue with pubkey extraction.Tao Bao2018-02-041-4/+1
* releasetools: Clean up ReplaceVerityKeyId and add tests.Tao Bao2018-01-021-20/+28
* releasetools: Clean up sign_target_files_apks.py.Tao Bao2018-01-021-94/+115
* releasetools: Fix the tag replacement for ro.build.vendor.fingerprint.Tao Bao2017-12-081-11/+24
* Merge "DO NOT MERGE: Merge Oreo MR1 into master"Xin Li2017-12-061-14/+58
|\
| * Merge commit '66b8b530187b129934a685bf0c4349eef00e4b0c' fromXin Li2017-11-141-14/+58
| |\
| | * releasetools: Add support for compressed APKs.Narayan Kamath2017-08-211-14/+58
* | | AVB: If building recovery.img, add AVB hash footer.David Zeuthen2017-12-041-0/+1
|/ /
* / releasetools: Write back default_system_dev_certificate.Tao Bao2017-11-091-3/+5
|/
* Merge "Add the missing 'import stat' line." into oc-dr1-devTao Bao2017-07-121-0/+1
|\
| * Add the missing 'import stat' line.Tao Bao2017-07-121-0/+1
| * Support replacing AVB signing keys.Tao Bao2017-06-281-11/+112
| * Merge "Delay the write-back of misc_info in sign_target_files_apks.py." into ...Tao Bao2017-06-281-19/+26
| |\
| | * Delay the write-back of misc_info in sign_target_files_apks.py.Tao Bao2017-06-281-19/+26
| * | Move /default.prop to /system/etc/prop.defaultHung-ying Tyan2017-06-271-4/+10
| |/
* | Merge "Support replacing AVB signing keys." am: 682849976dTao Bao2017-06-281-11/+112
|\ \
| * | Support replacing AVB signing keys.Tao Bao2017-06-271-11/+112
* | | Move /default.prop to /system/etc/prop.defaultHung-ying Tyan2017-06-271-4/+10
|/ /
* | Allow sign_target_files_apks.py to create zip64 signed TF.zip.Tao Bao2017-06-131-1/+3
* | Delay the write-back of misc_info in sign_target_files_apks.py.Tao Bao2017-06-071-19/+26
|/
* Move recovery building from sign_target_files_apk to add_img_to_target_filesTianjie Xu2017-05-261-74/+13
* Fix the symlink detection when signing TF.zip.Tao Bao2017-05-231-1/+5
* releasetools: Use java_path in sign_target_files_apks.py.Tao Bao2016-11-081-5/+5
* releasetools: Clean up sign_target_files_apks.py.Tao Bao2016-09-301-10/+7
* Don't regenerate userdata.img when signingTianjie Xu2016-08-241-1/+3
* Replace META/care_map.txt when signing target filesTianjie Xu2016-08-111-0/+4
* releasetools: Update the path to /default.prop for A/B devices.Tao Bao2016-08-111-0/+2
* Replace OTA sideload verification key when signing A/B devices.Alex Deymo2016-08-041-0/+5
* releasetools: Fix the payload public key replacement.Tao Bao2016-07-081-3/+7
* Fix the path for verity_key replacement when signing.Tao Bao2016-06-241-27/+48
* releasetools: replace verity keyidBadhri Jagan Sridharan2016-06-241-2/+45
* Replace OTA keys when signing for A/B devices.Tao Bao2016-06-241-19/+67
* releasetools: Use fixed timestamp in otacerts.zip.Tao Bao2016-04-121-2/+2
* Sign APKs using SHA-256 instead of SHA-1 when possible.Alex Klyubin2016-02-101-5/+87
* Revert "Sign APKs using SHA-256 instead of SHA-1 when possible." This is brea...Alex Klyubin2016-01-291-87/+5
* Sign APKs using SHA-256 instead of SHA-1 when possible.Alex Klyubin2016-01-291-5/+87
* Revert "Sign APKs using SHA-256 instead of SHA-1 when possible."Alex Klyubin2016-01-271-87/+5
* Sign APKs using SHA-256 instead of SHA-1 when possible.Alex Klyubin2016-01-261-5/+87
* Revert "Sign APKs using SHA-256 instead of SHA-1 when possible."Alex Klyubin2016-01-251-87/+5