#!/bin/bash # # Copyright (C) 2018 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. set -e # target_sdk_version: parsed from manifest # # outputs # class_loader_context_arg: final class loader conext arg # stored_class_loader_context_arg: final stored class loader context arg # The hidl.manager shared library has a dependency on hidl.base. We'll manually # add that information to the class loader context if we see those libraries. hidl_manager="android.hidl.manager-V1.0-java" hidl_base="android.hidl.base-V1.0-java" function add_to_contexts { for i in $1; do if [[ -z "${class_loader_context}" ]]; then export class_loader_context="PCL[$i]" else export class_loader_context+="#PCL[$i]" fi if [[ $i == *"$hidl_manager"* ]]; then export class_loader_context+="{PCL[${i/$hidl_manager/$hidl_base}]}" fi done for i in $2; do if [[ -z "${stored_class_loader_context}" ]]; then export stored_class_loader_context="PCL[$i]" else export stored_class_loader_context+="#PCL[$i]" fi if [[ $i == *"$hidl_manager"* ]]; then export stored_class_loader_context+="{PCL[${i/$hidl_manager/$hidl_base}]}" fi done } # The order below must match what the package manager also computes for # class loader context. if [[ "${target_sdk_version}" -lt "28" ]]; then add_to_contexts "${conditional_host_libs_28}" "${conditional_target_libs_28}" fi if [[ "${target_sdk_version}" -lt "29" ]]; then add_to_contexts "${conditional_host_libs_29}" "${conditional_target_libs_29}" fi add_to_contexts "${dex_preopt_host_libraries}" "${dex_preopt_target_libraries}" # Generate the actual context string. export class_loader_context_arg="--class-loader-context=PCL[]{${class_loader_context}}" export stored_class_loader_context_arg="--stored-class-loader-context=PCL[]{${stored_class_loader_context}}"