# BoardConfigEmuCommon.mk # # Common compile-time definitions for emulator # HAVE_HTC_AUDIO_DRIVER := true BOARD_USES_GENERIC_AUDIO := true TARGET_BOOTLOADER_BOARD_NAME := goldfish_$(TARGET_ARCH) # no hardware camera USE_CAMERA_STUB := true NUM_FRAMEBUFFER_SURFACE_BUFFERS := 3 # Build OpenGLES emulation guest and host libraries BUILD_EMULATOR_OPENGL := true BUILD_QEMU_IMAGES := true # Build and enable the OpenGL ES View renderer. When running on the emulator, # the GLES renderer disables itself if host GL acceleration isn't available. USE_OPENGL_RENDERER := true # ~100 MB vendor image. Please adjust system image / vendor image sizes # when finalizing them. The partition size needs to be a multiple of image # block size: 4096. BOARD_VENDORIMAGE_PARTITION_SIZE := 100003840 BOARD_VENDORIMAGE_FILE_SYSTEM_TYPE := ext4 BOARD_FLASH_BLOCK_SIZE := 512 DEVICE_MATRIX_FILE := device/generic/goldfish/compatibility_matrix.xml BOARD_SEPOLICY_DIRS += device/generic/goldfish/sepolicy/common BOARD_PROPERTY_OVERRIDES_SPLIT_ENABLED := true