# # Copyright (C) 2017 The Android Open-Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # # The system image of aosp_arm64-userdebug is a GSI for the devices with: # - ARM 64 bits user space # - 64 bits binder interface # - system-as-root # - VNDK enforcement # - compatible property override enabled # This is a build configuration for a full-featured build of the # Open-Source part of the tree. It's geared toward a US-centric # build quite specifically for the emulator, and might not be # entirely appropriate to inherit from for on-device configurations. -include device/generic/goldfish/arm64-vendor.mk # Copy different zygote settings for vendor.img to select by setting property # ro.zygote=zygote64_32 or ro.zygote=zygote32_64: # 1. 64-bit primary, 32-bit secondary OR # 2. 32-bit primary, 64-bit secondary # init.zygote64_32.rc is in the core_64_bit.mk below PRODUCT_COPY_FILES += \ system/core/rootdir/init.zygote32_64.rc:root/init.zygote32_64.rc $(call inherit-product, $(SRC_TARGET_DIR)/product/emulator.mk) $(call inherit-product, $(SRC_TARGET_DIR)/product/core_64_bit.mk) $(call inherit-product, $(SRC_TARGET_DIR)/product/aosp_base_telephony.mk) $(call inherit-product, $(SRC_TARGET_DIR)/board/generic_arm64/device.mk) # Enable dynamic partition size PRODUCT_USE_DYNAMIC_PARTITION_SIZE := true # Enable A/B update AB_OTA_UPDATER := true AB_OTA_PARTITIONS := system PRODUCT_PACKAGES += \ update_engine \ update_verifier # Needed by Pi newly launched device to pass VtsTrebleSysProp on GSI PRODUCT_COMPATIBLE_PROPERTY_OVERRIDE := true # GSI specific tasks on boot PRODUCT_COPY_FILES += \ build/make/target/product/gsi/skip_mount.cfg:system/etc/init/config/skip_mount.cfg \ build/make/target/product/gsi/init.gsi.rc:system/etc/init/init.gsi.rc \ # Support addtional P vendor interface PRODUCT_EXTRA_VNDK_VERSIONS := 28 PRODUCT_NAME := aosp_arm64 PRODUCT_DEVICE := generic_arm64 PRODUCT_BRAND := Android PRODUCT_MODEL := AOSP on ARM arm64 Emulator