1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
|
####################################
# dexpreopt support for ART
#
####################################
########################################################################
# The full system boot classpath
LIBART_TARGET_BOOT_JARS := $(DEXPREOPT_BOOT_JARS_MODULES)
LIBART_TARGET_BOOT_DEX_LOCATIONS := $(foreach jar,$(LIBART_TARGET_BOOT_JARS),/$(DEXPREOPT_BOOT_JAR_DIR)/$(jar).jar)
LIBART_TARGET_BOOT_DEX_FILES := $(foreach jar,$(LIBART_TARGET_BOOT_JARS),$(call intermediates-dir-for,JAVA_LIBRARIES,$(jar),,COMMON)/javalib.jar)
# dex preopt on the bootclasspath produces multiple files. The first dex file
# is converted into to boot.art (to match the legacy assumption that boot.art
# exists), and the rest are converted to boot-<name>.art.
# In addition, each .art file has an associated .oat file.
LIBART_TARGET_BOOT_ART_EXTRA_FILES := $(foreach jar,$(wordlist 2,999,$(LIBART_TARGET_BOOT_JARS)),boot-$(jar).art boot-$(jar).oat)
LIBART_TARGET_BOOT_ART_EXTRA_FILES += boot.oat
LIBART_TARGET_BOOT_ART_VDEX_FILES := $(foreach jar,$(wordlist 2,999,$(LIBART_TARGET_BOOT_JARS)),boot-$(jar).vdex)
LIBART_TARGET_BOOT_ART_VDEX_FILES += boot.vdex
# If we use a boot image profile.
my_use_profile_for_boot_image := $(PRODUCT_USE_PROFILE_FOR_BOOT_IMAGE)
ifeq (,$(my_use_profile_for_boot_image))
# If not set, set the default to true if we are not a PDK build. PDK builds
# can't build the profile since they don't have frameworks/base.
ifneq (true,$(TARGET_BUILD_PDK))
my_use_profile_for_boot_image := true
endif
endif
ifeq (,$(strip $(LIBART_TARGET_BOOT_DEX_FILES)))
my_use_profile_for_boot_image := false
endif
ifeq (true,$(my_use_profile_for_boot_image))
boot_image_profiles := $(PRODUCT_DEX_PREOPT_BOOT_IMAGE_PROFILE_LOCATION)
ifeq (,$(boot_image_profiles))
# If not set, use the default.
boot_image_profiles := frameworks/base/config/boot-image-profile.txt
endif
# Location of text based profile for the boot image.
my_boot_image_profile_location := $(PRODUCT_OUT)/dex_bootjars/boot-image-profile.txt
$(my_boot_image_profile_location): $(boot_image_profiles)
@echo 'Generating $@ for profman'
@rm -rf $@
$(hide) cat $^ > $@
# Code to create the boot image profile, not in dex_preopt_libart_boot.mk since the profile is the same for all archs.
my_out_boot_image_profile_location := $(DEXPREOPT_BOOT_JAR_DIR_FULL_PATH)/boot.prof
$(my_out_boot_image_profile_location): PRIVATE_PROFILE_INPUT_LOCATION := $(my_boot_image_profile_location)
$(my_out_boot_image_profile_location): $(PROFMAN) $(LIBART_TARGET_BOOT_DEX_FILES) $(my_boot_image_profile_location)
@echo "target profman: $@"
@mkdir -p $(dir $@)
ANDROID_LOG_TAGS="*:e" $(PROFMAN) \
--create-profile-from=$(PRIVATE_PROFILE_INPUT_LOCATION) \
$(addprefix --apk=,$(LIBART_TARGET_BOOT_DEX_FILES)) \
$(addprefix --dex-location=,$(LIBART_TARGET_BOOT_DEX_LOCATIONS)) \
--reference-profile-file=$@
# We want to install the profile even if we are not using preopt since it is required to generate
# the image on the device.
my_installed_profile := $(TARGET_OUT)/etc/boot-image.prof
$(eval $(call copy-one-file,$(my_out_boot_image_profile_location),$(my_installed_profile)))
ALL_DEFAULT_INSTALLED_MODULES += $(my_installed_profile)
endif
LIBART_TARGET_BOOT_ART_VDEX_INSTALLED_SHARED_FILES := $(addprefix $(PRODUCT_OUT)/$(DEXPREOPT_BOOT_JAR_DIR)/,$(LIBART_TARGET_BOOT_ART_VDEX_FILES))
my_2nd_arch_prefix :=
include $(BUILD_SYSTEM)/dex_preopt_libart_boot.mk
ifneq ($(TARGET_TRANSLATE_2ND_ARCH),true)
ifdef TARGET_2ND_ARCH
my_2nd_arch_prefix := $(TARGET_2ND_ARCH_VAR_PREFIX)
include $(BUILD_SYSTEM)/dex_preopt_libart_boot.mk
endif
endif
# Copy shared vdex to the directory and create corresponding symlinks in primary and secondary arch.
$(LIBART_TARGET_BOOT_ART_VDEX_INSTALLED_SHARED_FILES) : PRIMARY_ARCH_DIR := $(dir $(DEFAULT_DEX_PREOPT_INSTALLED_IMAGE))
$(LIBART_TARGET_BOOT_ART_VDEX_INSTALLED_SHARED_FILES) : SECOND_ARCH_DIR := $(dir $($(my_2nd_arch_prefix)DEFAULT_DEX_PREOPT_INSTALLED_IMAGE))
$(LIBART_TARGET_BOOT_ART_VDEX_INSTALLED_SHARED_FILES) : $(DEFAULT_DEX_PREOPT_BUILT_IMAGE_FILENAME)
@echo "Install: $@"
@mkdir -p $(dir $@)
@rm -f $@
$(hide) cp "$(dir $<)$(notdir $@)" "$@"
# Make symlink for both the archs. In the case its single arch the symlink will just get overridden.
@mkdir -p $(PRIMARY_ARCH_DIR)
$(hide) ln -sf /$(DEXPREOPT_BOOT_JAR_DIR)/$(notdir $@) $(PRIMARY_ARCH_DIR)$(notdir $@)
@mkdir -p $(SECOND_ARCH_DIR)
$(hide) ln -sf /$(DEXPREOPT_BOOT_JAR_DIR)/$(notdir $@) $(SECOND_ARCH_DIR)$(notdir $@)
my_2nd_arch_prefix :=
|