1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
|
#
# Copyright (C) 2018 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
ifdef BOARD_SYSTEMSDK_VERSIONS
# Apps and jars in vendor or odm partition are forced to build against System SDK.
_is_vendor_app :=
ifneq (,$(filter true,$(LOCAL_VENDOR_MODULE) $(LOCAL_ODM_MODULE) $(LOCAL_PROPRIETARY_MODULE)))
# Note: no need to check LOCAL_MODULE_PATH* since LOCAL_[VENDOR|ODM|OEM]_MODULE is already
# set correctly before this is included.
_is_vendor_app := true
endif
ifneq (,$(filter JAVA_LIBRARIES APPS,$(LOCAL_MODULE_CLASS)))
ifndef LOCAL_SDK_VERSION
ifeq ($(_is_vendor_app),true)
ifeq (,$(filter framework-res__auto_generated_rro,$(LOCAL_MODULE)))
# Runtime resource overlay for framework-res is exempted from building
# against System SDK.
# TODO(b/35859726): remove this exception
LOCAL_SDK_VERSION := system_current
endif
endif
endif
endif
endif
# Ensure that the selected System SDK version is one of the supported versions.
# The range of support versions becomes narrower when BOARD_SYSTEMSDK_VERSIONS
# is set, which is a subset of PLATFORM_SYSTEMSDK_VERSIONS.
ifneq (,$(call has-system-sdk-version,$(LOCAL_SDK_VERSION)))
ifneq ($(_is_vendor_app),true)
# apps bundled in system partition can use all system sdk versions provided by the platform
_supported_systemsdk_versions := $(PLATFORM_SYSTEMSDK_VERSIONS)
else ifdef BOARD_SYSTEMSDK_VERSIONS
# When BOARD_SYSTEMSDK_VERSIONS is set, vendors apps are restricted to use those versions
# which is equal to or smaller than PLATFORM_SYSTEMSDK_VERSIONS
_supported_systemsdk_versions := $(BOARD_SYSTEMSDK_VERSIONS)
else
# If not, vendor apks are treated equally to system apps
_supported_systemsdk_versions := $(PLATFORM_SYSTEMSDK_VERSIONS)
endif
_system_sdk_version := $(call get-numeric-sdk-version,$(LOCAL_SDK_VERSION))
ifneq ($(_system_sdk_version),$(filter $(_system_sdk_version),$(_supported_systemsdk_versions)))
$(call pretty-error,Incompatible LOCAL_SDK_VERSION '$(LOCAL_SDK_VERSION)'. \
System SDK version '$(_system_sdk_version)' is not supported. Supported versions are: $(_supported_systemsdk_versions))
endif
_system_sdk_version :=
_supported_systemsdk_versions :=
endif
|