1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
|
###########################################################
## Standard rules for copying files that are prebuilt
##
## Additional inputs from base_rules.make:
## None.
##
###########################################################
$(call record-module-type,PREBUILT)
ifdef LOCAL_IS_HOST_MODULE
my_prefix := HOST_
LOCAL_HOST_PREFIX :=
else
my_prefix := TARGET_
ifeq ($(TARGET_TRANSLATE_2ND_ARCH),true)
# Only support prebuilt shared and static libraries for translated arch
ifeq ($(filter SHARED_LIBRARIES STATIC_LIBRARIES NATIVE_TESTS,$(LOCAL_MODULE_CLASS)),)
LOCAL_MULTILIB := first
endif
endif
endif
include $(BUILD_SYSTEM)/multilib.mk
my_skip_non_preferred_arch :=
# check if first arch is supported
LOCAL_2ND_ARCH_VAR_PREFIX :=
include $(BUILD_SYSTEM)/module_arch_supported.mk
ifeq ($(my_module_arch_supported),true)
# first arch is supported
include $(BUILD_SYSTEM)/prebuilt_internal.mk
ifneq ($(my_module_multilib),both)
my_skip_non_preferred_arch := true
endif # $(my_module_multilib)
# For apps, we don't want to set up the prebuilt apk rule twice even if "LOCAL_MULTILIB := both".
ifeq (APPS,$(LOCAL_MODULE_CLASS))
my_skip_non_preferred_arch := true
endif
endif # $(my_module_arch_supported)
ifndef my_skip_non_preferred_arch
ifneq (,$($(my_prefix)2ND_ARCH))
# check if secondary arch is supported
LOCAL_2ND_ARCH_VAR_PREFIX := $($(my_prefix)2ND_ARCH_VAR_PREFIX)
include $(BUILD_SYSTEM)/module_arch_supported.mk
ifeq ($(my_module_arch_supported),true)
# secondary arch is supported
LOCAL_BUILT_MODULE :=
LOCAL_INSTALLED_MODULE :=
LOCAL_INTERMEDIATE_TARGETS :=
include $(BUILD_SYSTEM)/prebuilt_internal.mk
endif # $(my_module_arch_supported)
endif # $($(my_prefix)2ND_ARCH)
endif # $(my_skip_non_preferred_arch) not true
LOCAL_2ND_ARCH_VAR_PREFIX :=
ifdef LOCAL_IS_HOST_MODULE
ifdef HOST_CROSS_OS
ifneq (,$(filter EXECUTABLES STATIC_LIBRARIES SHARED_LIBRARIES NATIVE_TESTS,$(LOCAL_MODULE_CLASS)))
my_prefix := HOST_CROSS_
LOCAL_HOST_PREFIX := $(my_prefix)
include $(BUILD_SYSTEM)/module_arch_supported.mk
ifeq ($(my_module_arch_supported),true)
# host cross compilation is supported
LOCAL_BUILT_MODULE :=
LOCAL_INSTALLED_MODULE :=
LOCAL_INTERMEDIATE_TARGETS :=
include $(BUILD_SYSTEM)/prebuilt_internal.mk
endif
LOCAL_HOST_PREFIX :=
endif
ifdef HOST_CROSS_2ND_ARCH
my_prefix := HOST_CROSS_
LOCAL_2ND_ARCH_VAR_PREFIX := $($(my_prefix)2ND_ARCH_VAR_PREFIX)
LOCAL_HOST_PREFIX := $(my_prefix)
include $(BUILD_SYSTEM)/module_arch_supported.mk
ifeq ($(my_module_arch_supported),true)
LOCAL_BUILT_MODULE :=
LOCAL_INSTALLED_MODULE :=
LOCAL_INTERMEDIATE_TARGETS :=
include $(BUILD_SYSTEM)/prebuilt_internal.mk
endif
LOCAL_HOST_PREFIX :=
LOCAL_2ND_ARCH_VAR_PREFIX :=
endif
endif
endif
my_module_arch_supported :=
|