blob: be0734431dcc7cddc3d4ea31792c6eae66d70aef (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
|
#!/bin/bash
# locate some directories
cd "$(dirname $0)"
SCRIPT_DIR="${PWD}"
cd ../..
TOP="${PWD}"
message='The basic Android build process is:
cd '"${TOP}"'
source build/envsetup.sh # Add "lunch" (and other utilities and variables)
# to the shell environment.
lunch [<product>-<variant>] # Choose the device to target.
m -j [<goals>] # Execute the configured build.
Usage of "m" imitates usage of the program "make".
See '"${SCRIPT_DIR}"'/Usage.txt for more info about build usage and concepts.
Common goals are:
clean (aka clobber) equivalent to rm -rf out/
checkbuild Build every module defined in the source tree
droid Default target
nothing Do not build anything, just parse and validate the build structure
java Build all the java code in the source tree
native Build all the native code in the source tree
host Build all the host code (not to be run on a device) in the source tree
target Build all the target code (to be run on the device) in the source tree
(java|native)-(host|target)
(host|target)-(java|native)
Build the intersection of the two given arguments
snod Quickly rebuild the system image from built packages
Stands for "System, NO Dependencies"
vnod Quickly rebuild the vendor image from built packages
Stands for "Vendor, NO Dependencies"
pnod Quickly rebuild the product image from built packages
Stands for "Product, NO Dependencies"
psnod Quickly rebuild the product_services image from built packages
Stands for "ProductServices, NO Dependencies"
onod Quickly rebuild the odm image from built packages
Stands for "ODM, NO Dependencies"
So, for example, you could run:
cd '"${TOP}"'
source build/envsetup.sh
lunch aosp_arm-userdebug
m -j java
to build all of the java code for the userdebug variant of the aosp_arm device.
'
echo "$message"
|