aboutsummaryrefslogtreecommitdiffstats
blob: 07eef4f421989b989b160c5ccb97dc082eb9edfa (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
#
# Copyright (C) 2017 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

include build/make/target/board/BoardConfigGsiCommon.mk

TARGET_CPU_ABI := x86_64
TARGET_ARCH := x86_64
TARGET_ARCH_VARIANT := x86_64

TARGET_2ND_CPU_ABI := x86
TARGET_2ND_ARCH := x86
TARGET_2ND_ARCH_VARIANT := x86_64

# This is a non-system-as-root Legacy GSI build target
BOARD_BUILD_SYSTEM_ROOT_IMAGE := false