aboutsummaryrefslogtreecommitdiffstats
blob: 09ce95d67fd1b2442a327fd4ecaf82200a1223f3 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
#
# Copyright (C) 2017 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

include build/make/target/board/BoardConfigGsiCommon.mk

TARGET_CPU_ABI := x86_64
TARGET_ARCH := x86_64
TARGET_ARCH_VARIANT := x86_64

TARGET_2ND_CPU_ABI := x86
TARGET_2ND_ARCH := x86
TARGET_2ND_ARCH_VARIANT := x86_64

# Enable System-as-Root
TARGET_NO_RECOVERY := true
BOARD_BUILD_SYSTEM_ROOT_IMAGE := true

# Set this to create /cache mount point for non-A/B devices that mounts /cache.
# The partition size doesn't matter, just to make build pass.
BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4
BOARD_CACHEIMAGE_PARTITION_SIZE := 16777216