blob: 499831b3ce96cd7ab3cc418c42ce92d2c6c1e79a (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
|
#
# Copyright 2013 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# The system image of aosp_x86_64-userdebug is a GSI for the devices with:
# - x86 64 bits user space
# - 64 bits binder interface
# - system-as-root
# - VNDK enforcement
# - compatible property override enabled
# This is a build configuration for a full-featured build of the
# Open-Source part of the tree. It's geared toward a US-centric
# build quite specifically for the emulator, and might not be
# entirely appropriate to inherit from for on-device configurations.
-include device/generic/goldfish/x86_64-vendor.mk
# Copy different zygote settings for vendor.img to select by setting property
# ro.zygote=zygote64_32 or ro.zygote=zygote32_64:
# 1. 64-bit primary, 32-bit secondary OR
# 2. 32-bit primary, 64-bit secondary
# init.zygote64_32.rc is in the core_64_bit.mk below
PRODUCT_COPY_FILES += \
system/core/rootdir/init.zygote32_64.rc:root/init.zygote32_64.rc
$(call inherit-product, $(SRC_TARGET_DIR)/product/emulator.mk)
$(call inherit-product, $(SRC_TARGET_DIR)/product/core_64_bit.mk)
$(call inherit-product, $(SRC_TARGET_DIR)/product/aosp_base_telephony.mk)
$(call inherit-product, $(SRC_TARGET_DIR)/board/generic_x86_64/device.mk)
# Enable dynamic partition size
PRODUCT_USE_DYNAMIC_PARTITION_SIZE := true
# Enable A/B update
AB_OTA_UPDATER := true
AB_OTA_PARTITIONS := system
PRODUCT_PACKAGES += \
update_engine \
update_verifier
# Needed by Pi newly launched device to pass VtsTrebleSysProp on GSI
PRODUCT_COMPATIBLE_PROPERTY_OVERRIDE := true
# GSI specific tasks on boot
PRODUCT_COPY_FILES += \
build/make/target/product/gsi/skip_mount.cfg:system/etc/init/config/skip_mount.cfg \
build/make/target/product/gsi/init.gsi.rc:system/etc/init/init.gsi.rc \
# Support addtional P vendor interface
PRODUCT_EXTRA_VNDK_VERSIONS := 28
ifdef NET_ETH0_STARTONBOOT
PRODUCT_PROPERTY_OVERRIDES += net.eth0.startonboot=1
endif
# Ensure we package the BIOS files too.
PRODUCT_PACKAGES += \
bios.bin \
vgabios-cirrus.bin \
# Overrides
PRODUCT_NAME := aosp_x86_64
PRODUCT_DEVICE := generic_x86_64
PRODUCT_BRAND := Android
PRODUCT_MODEL := AOSP on IA x86_64 Emulator
|