blob: 06bdec97e76cd322d93a519d2debf55ef92242fb (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
|
#
# Copyright (C) 2017 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# Sets Android Go recommended default values for propreties.
# Set lowram options
PRODUCT_PROPERTY_OVERRIDES += \
ro.config.low_ram=true \
ro.lmk.critical_upgrade=true \
ro.lmk.upgrade_pressure=40 \
ro.lmk.downgrade_pressure=60 \
ro.lmk.kill_heaviest_task=false \
ro.statsd.enable=false
# set threshold to filter unused apps
PRODUCT_PROPERTY_OVERRIDES += \
pm.dexopt.downgrade_after_inactive_days=10
# Speed profile services and wifi-service to reduce RAM and storage.
PRODUCT_SYSTEM_SERVER_COMPILER_FILTER := speed-profile
# Always preopt extracted APKs to prevent extracting out of the APK for gms
# modules.
PRODUCT_ALWAYS_PREOPT_EXTRACTED_APK := true
# Use a profile based boot image for this device. Note that this is currently a
# generic profile and not Android Go optimized.
PRODUCT_USE_PROFILE_FOR_BOOT_IMAGE := true
PRODUCT_DEX_PREOPT_BOOT_IMAGE_PROFILE_LOCATION := frameworks/base/config/boot-image-profile.txt
# set the compiler filter for shared apks to quicken.
# Rationale: speed has a lot of dex code expansion, it uses more ram and space
# compared to quicken. Using quicken for shared APKs on Go devices may save RAM.
# Note that this is a trade-off: here we trade clean pages for dirty pages,
# extra cpu and battery. That's because the quicken files will be jit-ed in all
# the processes that load of shared apk and the code cache is not shared.
# Some notable apps that will be affected by this are gms and chrome.
# b/65591595.
PRODUCT_PROPERTY_OVERRIDES += \
pm.dexopt.shared=quicken
# Default heap sizes. Allow up to 256m for large heaps to make sure a single app
# doesn't take all of the RAM.
PRODUCT_PROPERTY_OVERRIDES += dalvik.vm.heapgrowthlimit=128m
PRODUCT_PROPERTY_OVERRIDES += dalvik.vm.heapsize=256m
# Do not generate libartd.
PRODUCT_ART_TARGET_INCLUDE_DEBUG_BUILD := false
# Do not spin up a separate process for the network stack on go devices, use an in-process lib.
PRODUCT_PACKAGES += NetworkStackLib
PRODUCT_SYSTEM_SERVER_JARS += NetworkStackLib
# Strip the local variable table and the local variable type table to reduce
# the size of the system image. This has no bearing on stack traces, but will
# leave less information available via JDWP.
PRODUCT_MINIMIZE_JAVA_DEBUG_INFO := true
|