summaryrefslogtreecommitdiffstats
BranchCommit messageAuthorAge
d-pie-core-releasegraphics: hwc2on1adapter: Buffer hotplug event after display creationAndrew F. Davis2 years
d-oreo-mr1-core-releasetemp: oreo-mr1: Add kernel 4.14 infoRuslan Trofymenko3 years
masterMerge "DRM 1.1: Add VINTF doc"Yifan Hong3 years
pie-releaseCall notify for voiceReg and dataReg VTS testsEric Schwarzenbach3 years
oreo-mr1-releaseMerge cherrypicks of [3365569, 3365570, 3366860, 3366878, 3365571, 3365572, 3...android-build-team Robot4 years
 
TagDownloadAuthorAge
android-cts-9.0_r6platform-hardware-interfaces-android-cts-9.0_r6.tar.gz  platform-hardware-interfaces-android-cts-9.0_r6.tar.xz  platform-hardware-interfaces-android-cts-9.0_r6.zip  The Android Open Source Project3 years
android-cts-9.0_r5platform-hardware-interfaces-android-cts-9.0_r5.tar.gz  platform-hardware-interfaces-android-cts-9.0_r5.tar.xz  platform-hardware-interfaces-android-cts-9.0_r5.zip  The Android Open Source Project3 years
android-wear-9.0.0_r3platform-hardware-interfaces-android-wear-9.0.0_r3.tar.gz  platform-hardware-interfaces-android-wear-9.0.0_r3.tar.xz  platform-hardware-interfaces-android-wear-9.0.0_r3.zip  The Android Open Source Project3 years
android-wear-9.0.0_r2platform-hardware-interfaces-android-wear-9.0.0_r2.tar.gz  platform-hardware-interfaces-android-wear-9.0.0_r2.tar.xz  platform-hardware-interfaces-android-wear-9.0.0_r2.zip  The Android Open Source Project3 years
android-wear-9.0.0_r1platform-hardware-interfaces-android-wear-9.0.0_r1.tar.gz  platform-hardware-interfaces-android-wear-9.0.0_r1.tar.xz  platform-hardware-interfaces-android-wear-9.0.0_r1.zip  The Android Open Source Project3 years
android-cts-9.0_r4platform-hardware-interfaces-android-cts-9.0_r4.tar.gz  platform-hardware-interfaces-android-cts-9.0_r4.tar.xz  platform-hardware-interfaces-android-cts-9.0_r4.zip  The Android Open Source Project3 years
android-9.0.0_r18platform-hardware-interfaces-android-9.0.0_r18.tar.gz  platform-hardware-interfaces-android-9.0.0_r18.tar.xz  platform-hardware-interfaces-android-9.0.0_r18.zip  The Android Open Source Project3 years
android-9.0.0_r17platform-hardware-interfaces-android-9.0.0_r17.tar.gz  platform-hardware-interfaces-android-9.0.0_r17.tar.xz  platform-hardware-interfaces-android-9.0.0_r17.zip  The Android Open Source Project3 years
android-wear-8.1.0_r1platform-hardware-interfaces-android-wear-8.1.0_r1.tar.gz  platform-hardware-interfaces-android-wear-8.1.0_r1.tar.xz  platform-hardware-interfaces-android-wear-8.1.0_r1.zip  The Android Open Source Project3 years
android-o-mr1-iot-release-smart-display-r3platform-hardware-interfaces-android-o-mr1-iot-release-smart-display-r3.tar.gz  platform-hardware-interfaces-android-o-mr1-iot-release-smart-display-r3.tar.xz  platform-hardware-interfaces-android-o-mr1-iot-release-smart-display-r3.zip  The Android Open Source Project3 years
[...]
 
AgeCommit messageAuthorFilesLines
2018-09-05Merge "Add IRadioResponse/Indication 1.3 and Emergency Function HAL"android-o-mr1-iot-release-1.0.4Shuo Qian5-0/+231
2018-09-05Merge "Correct the comments for radio hal types"Youming Ye9-11/+135
2018-09-04Add IRadioResponse/Indication 1.3 and Emergency Function HALsqian5-0/+231
2018-09-04Correct the comments for radio hal typesYouming Ye9-11/+135
2018-09-04Merge "Fix KM VTS tests for Strongbox implementations"Treehugger Robot2-45/+51
2018-08-30Merge "Camera: support torch control on external camera"Treehugger Robot2-3/+4
2018-08-30Merge "Camera: Allow 3% ISO tolerance during ISO burst VTS" into pie-vts-devEmilian Peev1-1/+3
2018-08-30Merge "Allow getCapturePosition to return 0 frames for unprepared streams" in...Kevin Rocard1-4/+9
2018-08-30Merge "Camera: Allow 3% ISO tolerance during ISO burst VTS" into pie-vts-devTreehugger Robot1-1/+3
2018-08-30Merge "Allow getCapturePosition to return 0 frames for unprepared streams" in...Treehugger Robot1-4/+9
[...]
 
Clone
https://git.ti.com/git/android/platform-hardware-interfaces.git
https://git.ti.com/cgit/android/platform-hardware-interfaces
git://git.ti.com/android/platform-hardware-interfaces.git
http://git.ti.com/git/android/platform-hardware-interfaces.git