blob: 6ab33c34e6fd46c17124b77b4656155736594a54 (
plain) (
tree)
|
|
/*
* Copyright (C) 2016 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
package android.hardware.audio.effect@2.0;
/**
* This callback interface contains functions that can be used by the effect
* engine 'process' function to exchange input and output audio buffers.
*/
interface IEffectBufferProviderCallback {
/**
* Called to retrieve a buffer where data should read from by 'process'
* function.
*
* @return buffer audio buffer for processing
*/
getBuffer() generates (AudioBuffer buffer);
/**
* Called to provide a buffer with the data written by 'process' function.
*
* @param buffer audio buffer for processing
*/
putBuffer(AudioBuffer buffer);
};
|