blob: 5d07b5bca3455dae96b62df9389253db5fc3d5b5 (
plain) (
tree)
|
|
/*
* Copyright (C) 2018 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_HARDWARE_BLUETOOTH_A2DP_V1_0_BLUETOOTHAUDIOOFFLOAD_H
#define ANDROID_HARDWARE_BLUETOOTH_A2DP_V1_0_BLUETOOTHAUDIOOFFLOAD_H
#include <android/hardware/bluetooth/a2dp/1.0/IBluetoothAudioOffload.h>
#include <hidl/MQDescriptor.h>
#include <hidl/Status.h>
namespace android {
namespace hardware {
namespace bluetooth {
namespace a2dp {
namespace V1_0 {
namespace implementation {
using ::android::hardware::hidl_array;
using ::android::hardware::hidl_memory;
using ::android::hardware::hidl_string;
using ::android::hardware::hidl_vec;
using ::android::hardware::Return;
using ::android::hardware::Void;
using ::android::sp;
struct BluetoothAudioOffload : public IBluetoothAudioOffload {
BluetoothAudioOffload() {}
// Methods from ::android::hardware::bluetooth::a2dp::V1_0::IBluetoothAudioOffload follow.
Return<::android::hardware::bluetooth::a2dp::V1_0::Status> startSession(
const sp<::android::hardware::bluetooth::a2dp::V1_0::IBluetoothAudioHost>& hostIf,
const ::android::hardware::bluetooth::a2dp::V1_0::CodecConfiguration& codecConfig) override;
Return<void> streamStarted(::android::hardware::bluetooth::a2dp::V1_0::Status status) override;
Return<void> streamSuspended(
::android::hardware::bluetooth::a2dp::V1_0::Status status) override;
Return<void> endSession() override;
};
extern "C" IBluetoothAudioOffload* HIDL_FETCH_IBluetoothAudioOffload(const char* name);
} // namespace implementation
} // namespace V1_0
} // namespace a2dp
} // namespace bluetooth
} // namespace hardware
} // namespace android
#endif // ANDROID_HARDWARE_BLUETOOTH_A2DP_V1_0_BLUETOOTHAUDIOOFFLOAD_H
|