//
// Copyright (C) 2016 The Android Open Source Project
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
// http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.
//
cc_test {
name: "boot_hidl_hal_test",
gtest: true,
srcs: ["boot_hidl_hal_test.cpp"],
shared_libs: [
"libbase",
"liblog",
"libcutils",
"libhidlbase",
"libhwbinder",
"libnativehelper",
"libutils",
"android.hardware.boot@1.0",
],
static_libs: ["libgtest"],
cflags: [
"--coverage",
"-O0",
"-g",
],
ldflags: [
"--coverage"
]
}