// This file is autogenerated by hidl-gen. Do not edit manually.
filegroup {
name: "android.hardware.camera.device@3.2_hal",
srcs: [
"types.hal",
"ICameraDevice.hal",
"ICameraDeviceCallback.hal",
"ICameraDeviceSession.hal",
],
}
genrule {
name: "android.hardware.camera.device@3.2_genc++",
tools: ["hidl-gen"],
cmd: "$(location hidl-gen) -o $(genDir) -Lc++-sources -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.camera.device@3.2",
srcs: [
":android.hardware.camera.device@3.2_hal",
],
out: [
"android/hardware/camera/device/3.2/types.cpp",
"android/hardware/camera/device/3.2/CameraDeviceAll.cpp",
"android/hardware/camera/device/3.2/CameraDeviceCallbackAll.cpp",
"android/hardware/camera/device/3.2/CameraDeviceSessionAll.cpp",
],
}
genrule {
name: "android.hardware.camera.device@3.2_genc++_headers",
tools: ["hidl-gen"],
cmd: "$(location hidl-gen) -o $(genDir) -Lc++-headers -randroid.hardware:hardware/interfaces -randroid.hidl:system/libhidl/transport android.hardware.camera.device@3.2",
srcs: [
":android.hardware.camera.device@3.2_hal",
],
out: [
"android/hardware/camera/device/3.2/types.h",
"android/hardware/camera/device/3.2/hwtypes.h",
"android/hardware/camera/device/3.2/ICameraDevice.h",
"android/hardware/camera/device/3.2/IHwCameraDevice.h",
"android/hardware/camera/device/3.2/BnHwCameraDevice.h",
"android/hardware/camera/device/3.2/BpHwCameraDevice.h",
"android/hardware/camera/device/3.2/BsCameraDevice.h",
"android/hardware/camera/device/3.2/ICameraDeviceCallback.h",
"android/hardware/camera/device/3.2/IHwCameraDeviceCallback.h",
"android/hardware/camera/device/3.2/BnHwCameraDeviceCallback.h",
"android/hardware/camera/device/3.2/BpHwCameraDeviceCallback.h",
"android/hardware/camera/device/3.2/BsCameraDeviceCallback.h",
"android/hardware/camera/device/3.2/ICameraDeviceSession.h",
"android/hardware/camera/device/3.2/IHwCameraDeviceSession.h",
"android/hardware/camera/device/3.2/BnHwCameraDeviceSession.h",
"android/hardware/camera/device/3.2/BpHwCameraDeviceSession.h",
"android/hardware/camera/device/3.2/BsCameraDeviceSession.h",
],
}
cc_library {
name: "android.hardware.camera.device@3.2",
defaults: ["hidl-module-defaults"],
generated_sources: ["android.hardware.camera.device@3.2_genc++"],
generated_headers: ["android.hardware.camera.device@3.2_genc++_headers"],
export_generated_headers: ["android.hardware.camera.device@3.2_genc++_headers"],
vendor_available: true,
vndk: {
enabled: true,
},
shared_libs: [
"libhidlbase",
"libhidltransport",
"libhwbinder",
"liblog",
"libutils",
"libcutils",
"android.hardware.camera.common@1.0",
"android.hardware.graphics.common@1.0",
],
export_shared_lib_headers: [
"libhidlbase",
"libhidltransport",
"libhwbinder",
"libutils",
"android.hardware.camera.common@1.0",
"android.hardware.graphics.common@1.0",
],
}