summaryrefslogblamecommitdiffstats
blob: d8ab59774fc46fde8011560cbb3ce59da9ab5262 (plain) (tree)




























































































                                                                           
/*
 * Copyright (C) 2018 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

package android.hardware.media.bufferpool@1.0;

enum ResultStatus : int32_t {
    OK                  = 0,

    NO_MEMORY           = 1,
    ALREADY_EXISTS      = 2,
    NOT_FOUND           = 3,
    CRITICAL_ERROR      = 4,
};

/**
 * Generic buffer for fast recycling for media/stagefright.
 *
 * During media pipeline buffer references are created, shared and
 * destroyed frequently. The underlying buffers are allocated on demand
 * by a buffer pool, and are recycled to the buffer pool when they are
 * no longer referenced by the clients.
 *
 * E.g. ion or gralloc buffer
 */
struct Buffer {
    uint32_t id;
    handle buffer;
};

/**
 * Buffer ownership status for the specified client.
 * Buffer transfer status for the specified buffer transafer transaction.
 * BufferStatus is posted along with BufferStatusMessage from a client to
 * the buffer pool for synchronization after status change.
 */
enum BufferStatus : int32_t {
    /** No longer used by the specified client. */
    NOT_USED            = 0,
    /** Buffer is acquired by the specified client. */
    USED                = 1,
    /** Buffer is sent by the specified client. */
    TRANSFER_TO         = 2,
    /** Buffer transfer is acked by the receiver client. */
    TRANSFER_FROM       = 3,
    /** Buffer transfer is timed out by receiver client. */
    TRANSFER_TIMEOUT    = 4,
    /** Buffer transfer is not acked by the receiver. */
    TRANSFER_LOST       = 5,
    /** Buffer fetch request from the client. */
    TRANSFER_FETCH      = 6,
    /** Buffer transaction succeeded. */
    TRANSFER_OK         = 7,
    /** Buffer transaction failure. */
    TRANSFER_ERROR      = 8,
};

/**
 * Buffer ownership status change message. This message is
 * sent via fmq to the buffer pool from client processes.
 */
struct BufferStatusMessage {
    /**
     * Transaction Id = (SenderId : sender local transaction Id)
     * Transaction Id is created from sender and posted via fmq within
     * TRANSFER_TO message.
     */
    uint64_t transactionId;
    uint32_t bufferId;
    BufferStatus newStatus;
    /** Used by the buffer pool. not by client. */
    int64_t connectionId;
    /** Valid only when TRANSFER_TO is posted. */
    int64_t targetConnectionId;
    /**
     * Used by the buffer pool, not by client.
     * Monotonic timestamp in Us since fixed point in time as decided
     * by the sender of the message
     */
    int64_t timestampUs;
};