diff options
author | Yu-Han Yang | 2018-06-01 11:16:06 -0500 |
---|---|---|
committer | Android (Google) Code Review | 2018-06-01 11:16:06 -0500 |
commit | c495cdbe2a5caf9de073f595b7a94ebb9b71e993 (patch) | |
tree | 773faa52b33793bda8e95fc9fb4b34f9b3c0a769 | |
parent | a6b49b5324e768e2b1fe23b584137b31545748ed (diff) | |
parent | 6b21448262be88d676b4080cc834eb792a94078c (diff) | |
download | platform-hardware-interfaces-c495cdbe2a5caf9de073f595b7a94ebb9b71e993.tar.gz platform-hardware-interfaces-c495cdbe2a5caf9de073f595b7a94ebb9b71e993.tar.xz platform-hardware-interfaces-c495cdbe2a5caf9de073f595b7a94ebb9b71e993.zip |
Merge "Set lowPowerMode as false in StartAndGetLocations" into pi-dev
-rw-r--r-- | gnss/1.1/vts/functional/gnss_hal_test.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/gnss/1.1/vts/functional/gnss_hal_test.cpp b/gnss/1.1/vts/functional/gnss_hal_test.cpp index 8928a5a7..46d61e54 100644 --- a/gnss/1.1/vts/functional/gnss_hal_test.cpp +++ b/gnss/1.1/vts/functional/gnss_hal_test.cpp | |||
@@ -191,7 +191,7 @@ void GnssHalTest::CheckLocation(GnssLocation& location, bool check_speed) { | |||
191 | void GnssHalTest::StartAndCheckLocations(int count) { | 191 | void GnssHalTest::StartAndCheckLocations(int count) { |
192 | const int kMinIntervalMsec = 500; | 192 | const int kMinIntervalMsec = 500; |
193 | const int kLocationTimeoutSubsequentSec = 2; | 193 | const int kLocationTimeoutSubsequentSec = 2; |
194 | const bool kLowPowerMode = true; | 194 | const bool kLowPowerMode = false; |
195 | 195 | ||
196 | SetPositionMode(kMinIntervalMsec, kLowPowerMode); | 196 | SetPositionMode(kMinIntervalMsec, kLowPowerMode); |
197 | 197 | ||