diff options
author | Mikhail Naganov | 2018-05-08 12:29:04 -0500 |
---|---|---|
committer | Mikhail Naganov | 2018-05-25 15:02:25 -0500 |
commit | 2c484238d141dfeb695d91dc66121235b61c90ca (patch) | |
tree | 474ae24c4ea109b917d3e0096bc682d070d8584c | |
parent | d5a5888c60c9fc829faf2fd9e3c89f0d5190f2c7 (diff) | |
download | platform-hardware-interfaces-2c484238d141dfeb695d91dc66121235b61c90ca.tar.gz platform-hardware-interfaces-2c484238d141dfeb695d91dc66121235b61c90ca.tar.xz platform-hardware-interfaces-2c484238d141dfeb695d91dc66121235b61c90ca.zip |
audio hal: Add 'interface' declarations for IDeviceFactory into .rc
Declaring the interfaces allows HIDL hwservicemanager to start
the HAL service in case it has crashed before audioserver
has called 'getService'.
Bug: 80227481
Test: use the repro case from the bug
Change-Id: Ibb46beb714b3985ab373d56d92da1105cfda28c6
-rw-r--r-- | audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc b/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc index a76770d7..8217b946 100644 --- a/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc +++ b/audio/common/all-versions/default/service/android.hardware.audio@2.0-service.rc | |||
@@ -9,3 +9,5 @@ service vendor.audio-hal-2-0 /vendor/bin/hw/android.hardware.audio@2.0-service | |||
9 | # and its .rc file has an "onrestart restart audio-hal" rule, thus | 9 | # and its .rc file has an "onrestart restart audio-hal" rule, thus |
10 | # an additional auto-restart from the init process isn't needed. | 10 | # an additional auto-restart from the init process isn't needed. |
11 | oneshot | 11 | oneshot |
12 | interface android.hardware.audio@4.0::IDevicesFactory default | ||
13 | interface android.hardware.audio@2.0::IDevicesFactory default | ||