diff options
author | Tri Vo | 2017-08-03 18:39:02 -0500 |
---|---|---|
committer | Tri Vo | 2017-08-07 12:35:14 -0500 |
commit | e6ca2b3d634fb3966c98dd66b030d8e7119ba788 (patch) | |
tree | 4248e459aa91e5172b800cf81588ef0677a32f09 | |
parent | f4c58cd48cee451d801e2e40a94afb08fce89657 (diff) | |
download | platform-hardware-interfaces-e6ca2b3d634fb3966c98dd66b030d8e7119ba788.tar.gz platform-hardware-interfaces-e6ca2b3d634fb3966c98dd66b030d8e7119ba788.tar.xz platform-hardware-interfaces-e6ca2b3d634fb3966c98dd66b030d8e7119ba788.zip |
Update comments for VtsHalTargetTestDefaults.
Bug: 64040096
Test: only comments added
Merged-In: I4a38aa0ed339c65aa4ffbe5c46489f27c745d5d6
Change-Id: I4a38aa0ed339c65aa4ffbe5c46489f27c745d5d6
(cherry picked from commit 1ef659eeda83c758e4f4bd0cc0f8143821d3b49c)
-rw-r--r-- | Android.bp | 6 |
1 files changed, 6 insertions, 0 deletions
@@ -10,15 +10,21 @@ cc_defaults { | |||
10 | ], | 10 | ], |
11 | } | 11 | } |
12 | 12 | ||
13 | // VTS tests must link to HAL definition libraries statically. | ||
13 | cc_defaults { | 14 | cc_defaults { |
14 | name: "VtsHalTargetTestDefaults", | 15 | name: "VtsHalTargetTestDefaults", |
15 | defaults: ["hidl_defaults"], | 16 | defaults: ["hidl_defaults"], |
17 | |||
18 | // Lists all dependencies that can *not* be expected on the device. | ||
16 | static_libs: [ | 19 | static_libs: [ |
17 | "VtsHalHidlTargetTestBase", | 20 | "VtsHalHidlTargetTestBase", |
18 | ], | 21 | ], |
19 | group_static_libs: true, | 22 | group_static_libs: true, |
23 | |||
24 | // Lists all system dependencies that can be expected on the device. | ||
20 | shared_libs: [ | 25 | shared_libs: [ |
21 | "libbase", | 26 | "libbase", |
27 | // All the following are dependencies of any HAL definition library. | ||
22 | "libcutils", | 28 | "libcutils", |
23 | "liblog", | 29 | "liblog", |
24 | "libhidlbase", | 30 | "libhidlbase", |