diff options
author | Steven Moreland | 2017-04-27 19:52:45 -0500 |
---|---|---|
committer | Steven Moreland | 2017-04-28 20:21:24 -0500 |
commit | 238dd8a83c19fe04d1aa54bf518b5deb200abc2a (patch) | |
tree | c42f007ed90e84d9379d2df916971fb084fd143d | |
parent | e9b4ab67239ca550321f7180520dae35bc77dd77 (diff) | |
download | platform-hardware-interfaces-238dd8a83c19fe04d1aa54bf518b5deb200abc2a.tar.gz platform-hardware-interfaces-238dd8a83c19fe04d1aa54bf518b5deb200abc2a.tar.xz platform-hardware-interfaces-238dd8a83c19fe04d1aa54bf518b5deb200abc2a.zip |
nfc: Android.mk -> Android.bp
Test: links
Change-Id: Ia19dafb3ff6bf5772d72133bb2e1687226e0d44f
-rw-r--r-- | nfc/1.0/default/Android.bp | 21 | ||||
-rw-r--r-- | nfc/1.0/default/Android.mk | 25 |
2 files changed, 21 insertions, 25 deletions
diff --git a/nfc/1.0/default/Android.bp b/nfc/1.0/default/Android.bp index a157f861..d7f72030 100644 --- a/nfc/1.0/default/Android.bp +++ b/nfc/1.0/default/Android.bp | |||
@@ -16,3 +16,24 @@ cc_library_shared { | |||
16 | "android.hardware.nfc@1.0", | 16 | "android.hardware.nfc@1.0", |
17 | ], | 17 | ], |
18 | } | 18 | } |
19 | |||
20 | cc_binary { | ||
21 | name: "android.hardware.nfc@1.0-service", | ||
22 | relative_install_path: "hw", | ||
23 | proprietary: true, | ||
24 | init_rc: ["android.hardware.nfc@1.0-service.rc"], | ||
25 | srcs: ["service.cpp"], | ||
26 | |||
27 | shared_libs: [ | ||
28 | "liblog", | ||
29 | "libcutils", | ||
30 | "libdl", | ||
31 | "libbase", | ||
32 | "libutils", | ||
33 | "libhardware", | ||
34 | "libhidlbase", | ||
35 | "libhidltransport", | ||
36 | "android.hardware.nfc@1.0", | ||
37 | ], | ||
38 | |||
39 | } | ||
diff --git a/nfc/1.0/default/Android.mk b/nfc/1.0/default/Android.mk deleted file mode 100644 index 4afad748..00000000 --- a/nfc/1.0/default/Android.mk +++ /dev/null | |||
@@ -1,25 +0,0 @@ | |||
1 | LOCAL_PATH:= $(call my-dir) | ||
2 | |||
3 | include $(CLEAR_VARS) | ||
4 | LOCAL_MODULE_RELATIVE_PATH := hw | ||
5 | LOCAL_PROPRIETARY_MODULE := true | ||
6 | LOCAL_MODULE := android.hardware.nfc@1.0-service | ||
7 | LOCAL_INIT_RC := android.hardware.nfc@1.0-service.rc | ||
8 | LOCAL_SRC_FILES := \ | ||
9 | service.cpp \ | ||
10 | |||
11 | LOCAL_SHARED_LIBRARIES := \ | ||
12 | liblog \ | ||
13 | libcutils \ | ||
14 | libdl \ | ||
15 | libbase \ | ||
16 | libutils \ | ||
17 | libhardware \ | ||
18 | |||
19 | LOCAL_SHARED_LIBRARIES += \ | ||
20 | libhidlbase \ | ||
21 | libhidltransport \ | ||
22 | android.hardware.nfc@1.0 \ | ||
23 | |||
24 | |||
25 | include $(BUILD_EXECUTABLE) | ||